Overview

Product Details

Demonstration circuit 2112A is a high input voltage, high efficiency synchronous monolithic buck converter featuring the LTC3649 in a 28-lead UFD package. The DC2112A has wide input voltage range from 3.1V up to 60V. The output voltage of the DC2112A can be set as to 3.3V or 5V. However, the “USER SELECT” option of DC2112A allows output voltage to be as high as input voltage minus 0.5V, with certain modifications. DC2112A is capable of delivering up to 4A of output current. DC2112A supports three operation modes: Fixed-Frequency modulation and Burst Mode, user can synchronize it with an external clock also. Fixed-Frequency mode of operation maximizes the output current, reduces output voltage ripple, and yields a low noise switching spectrum. Burst Mode employs a variable frequency switching algorithm that minimizes the no-load input quiescent current and improves efficiency at light loads.


 

Documentation & Resources