Overview

Product Details

Demonstration circuit DC2061 is a 2-phase DC/DC synchronous boost converter featuring the LTC3784 constant frequency current mode synchronous boost controller. The DC2061A operates over a 6V to 60V input, develops a 48V output and provides 3A to 12A of output current as shown in Figure 3. The 150kHz (2 • 150kHz at the output) constant frequency operation results in a small and efficient circuit. The converter provides high output voltage accuracy (typically ±3%) over wide load range with no minimum load requirement.

Applicable Parts

Documentation & Resources