Overview

Product Details

Demonstration circuit 2018A features the LT8330, a low IQ boost/SEPIC/inverting converter with a 1A, 60V switch.


The LT8330 allows higher input and output voltages than comparable converters and also significantly reduces input current at light loads and no load. The LT8330 regulates either positive or negative outputs and has an internally programmed switching frequency of 2MHz.


 


Documentation & Resources

Related Hardware (3)

Reference Designs