Overview

Product Details

Demonstration circuit 1961A features the LT8309, a secondary synchronous driver in an isolated, no optocoupler, flyback converter. It regulates a 12V, 5A output from a 36V to 72V input source. Output regulation is handled on the primary side by the LT3748, a boundary conduction mode flyback controller which senses output voltage directly from the primary, resulting in a simple flyback schematic with no opto-coupler.


 


Documentation & Resources