Overview
Product Details
Demonstration circuit 1544 is a Boost, SEPIC, Flyback and Inverting Converter with 5A, 40V Switch featuring the LT3957. The LT3957 can be configured as a boost, flyback, SEPIC, and inverting converter, but the demonstration circuit is assembled as a boost. The input voltage range is 4.5V to 20V and the output voltage is 24V with 600mA over the entire input voltage range.
Applicable Parts
Documentation & Resources
-
DC1544A - Schematic8/25/2010PDF56K
-
DC1544A - Demo Manual8/25/2010PDF141K
-
DC1544A - Design Files8/25/2010ZIP2M