Overview

Product Details

Demonstration circuit 1145B, featuring the LTC4267, provides a complete IEEE 802.3af Powered Device (PD) interface and isolated 12V at 0.9A power supply solution for use in Power over Ethernet (PoE) applications. An optional connection is included for a 12V auxiliary supply on the secondary side that disables PoE when present.

Applicable Parts

Documentation & Resources