Overview

Features and Benefits

ADSP-CM408F EZ-Lite
  • ADSP-CM408F mixed-signal control processor
  • 2 – 16-bit t ADCs with 8 inputs each
  • 10/100 Ethernet PHY
  • USB
  • 2 – CAN interfaces ADI ADM3053
  • RS-485 transceiver ADI ADM2682E
  • RS-232 transceiver ADI ADM3252E
  • 256K x 16–bit (4 Mb) SRAM
  • 2 Mb internal quad SPI flash
  • 40 character TWI display
  • Expansion Interface
ADSP-CM403F EZ-Lite
  • ADSP-CM403F mixed-signal control processors
  • 2 – 16-bit t ADCs with 12 inputs each
  • 2 – 12-bit DACs
  • CAN interface ADI ADM3053
  • RS-232 transceiver ADI ADM3252E
  • 256K x 16–bit (4 Mb) SRAM
  • 2 Mb internal quad SPI flash
  • 40 character TWI display
  • Expansion Interface

Product Details

The ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware provides a low cost hardware solution for evaluating the Analog Devices ADSP-CM40x mixed-signal control processor family, and consists of the ADSP-CM403F and ADSP-CM408F EZ-Boards, J-LINK LITE ARM debug probe from Segger and optional probing boards .

 

The ADSP-CM403F EZ-KIT Lite and ADSP-CM408F EZ-KIT Lite include all hardware necessary to immediately begin evaluation.

 

The ADSP-CM403F EZ-Board and the ADSP-CM408F EZ-Board can also be purchased separately, if a debug probe is already available to the customer.

 

The ADSP-CM40x Board Design Database contains all of the electronic information required for the design, layout, fabrication and assembly of the ADSP-CM40x EZ-Boards, and is available to download from the Products Download area on this page.

 

Two expansion connectors are available for connecting probing boards that extend the system’s evaluation capabilities:

  • Analog 120-Pin Probing Board - The board provides probing points for any analog signal of the 120-pin expansion interface connector.
  • PWM 180-Pin Probing Board - The board provides probing points for any PWM/digital signal of the 180-pin expansion interface connector.

 

The probing boards are available separately as daughter boards that plug onto the ADSP-CM403F or <adsp-cm408f<> EZ-Board evaluation systems. Another expansion connector is provided for connecting an Anybus® board and/or a memory/FPGA extender card. </adsp-cm408f<>


IAR Embedded Workbench is a complete high-performance C/C++ compiler and debugger toolchain that incorporates a compiler, an assembler, a linker and a debugger into one easy-to-use IDE. It is required for development and purchased directly from IAR Systems. Free evaluation versions are available for download.

 

The CM40x Enablement Software package provides C language programming environment and Application Programming Interface (API) supporting a quick and easy functional interface to the Analog’s ADSP-CM40x mixed-signal control processor family products. The API abstracts the low-level details of various peripherals (Controller Registers, DMA Engine and Interrupt Controller) into a simple, easy-to-use programming model. It comes in source form with various example programs to shorten your application’s time to market. Current and future versions of the software are available free of charge and always downloadable from here.

 

The software and documentation pack for the J-Link LITE ARM is available directly from Segger and requires entry of the serial number displayed on the back of the probe to activate it.

 

For applications that require use of the Ethernet or USB peripherals, the ADZS-CM40x family is supported by Micrium's uC/TCP-IP and uC/USB Device ARM M-Series solutions. Both of these items require use of uC/OS-III® RTOS and all must be purchased directly from Micrium.

,The ADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation HardwareADSP-CM40x mixed-signal control processor family is based on the ARM®Cortex®-M4 core and is designed for motor control and industrial applications. The ADSP-CM40x Evaluation Hardware

Markets and Technologies

Applicable Parts

Package Contents

CM403F EZ-Board Package Contents
  • ADSP-CM403F EZ-KIT Lite board
  • Universal 5V DC power

CM403F EZ-KIT Lite Package Contents
  • ADSP-CM403F EZ-KIT Lite board
  • Universal 5V DC power
  • J-Link Lite ARM (only in the EZ-KIT Lite version)

CM408F EZ-Board Package Contents
  • ADSP-CM408F EZ-KIT Lite board
  • Universal 5V DC power

CM408F EZ-KIT Lite Package Contents
  • ADSP-CM408F EZ-KIT Lite board
  • Universal 5V DC power
  • USB 2.0 cable
  • J-Link Lite ARM (only in the EZ-KIT Lite version)

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Windows 8 Professional/Enterprise (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Adobe Acrobat Reader to access the product documentation.
  • IAR Embedded Workbench for ARM.

Documentation & Resources

  • View All (17)
  • User Guide (4)
  • Evaluation Design File (7)
  • Processor Manual (1)
  • Board Design Database (2)
  • Informational (2)
  • Application Note (1)
  • Software

    Evaluation Software

    Getting Started Guide and Installation Checklist
    Getting Started with ADSP-CM40x Mixed-Signal Control Processors

    Product Downloads

    ADSP-CM40x Enablement Package - Latest (Rev. 2.3.1)
    ADSP-CM40x Enablement Package (Rev. 2.1.0)
    IAR Embedded Workbench® for ARM
    See Release Notes for version of IAR Embedded Workbench to download.
    Micrium uC/USB Device™ Universal Serial Bus Device Stack
    Core and Vendor class version 4.01 and requires Micrium’s uC/OS-III RTOS. Click on “How to Buy” link at the top of the page.
    Micrium uC/TCP-IP™ The Embedded Protocol Stack
    TCP/IP stack with core version 2.13 and requires Micrium's uC/OS-III RTOS. Click on “How to Buy” link at the top of the page.
    Micrium uC/OS-III™ Real-Time Kernel
    Click on “How to Buy” link at the top of the page
    Segger J-Link Software and Documentation
    See Release Notes for version of software to download.

    Software Development Tools

    CrossCore Utilities provides several utilities for use with Cortex-M processors. These utilities have previously been distributed within various Board Support Packages for the IAR and Keil toolchains, and are collected together in this product for convenient maintenance.