User Guide
Rev.
1.0
1
View All
Overview
Features and Benefits
- JTAG support for multi-core SHARC+ and SHARC-FX with ARM
- Plug-n-Play, USB 2.0 compliant
- USB bus-powered device
- Windows® 10 compatible
- Multiple processor I/O voltage support: 1.8V and 3.3V
- Multiprocessor support
- JTAG clock operation of 5 MHz
- Multi-colored LED for enhanced status indication
- Software controlled target reset to support remote debug
Product Details
The Analog Devices ICE-1500 emulator facilitates the creation, test, and debug of advanced applications on Analog Devices Processors and DSPs. Working in tandem with the CrossCore® Embedded Studio development environment, this emulator provides state-of-the-art support for Analog Devices' SHARC processors with optional integrated Arm cores (ADSP-SC5xx/215xx and beyond).
Markets and Technologies
Applicable Parts
- ADSP-SC835
- ADSP-SC834
- ADSP-21837
- ADSP-21836
- ADSP-21835
- ADSP-21834
- ADSP-21560
- ADSP-21561
- ADSP-21562
- ADSP-21563
- ADSP-21564
- ADSP-21565
- ADSP-21566
- ADSP-21567
- ADSP-21568
- ADSP-21569
- ADSP-SC598
- ADSP-SC596
- ADSP-SC594
- ADSP-SC592
- ADSP-21594
- ADSP-21593
- ADSP-SC589
- ADSP-SC587
- ADSP-SC584
- ADSP-SC583
- ADSP-SC582
- ADSP-21587
- ADSP-21584
- ADSP-SC573
- ADSP-SC572
- ADSP-SC571
- ADSP-SC570
- ADSP-21573
- ADSP-21571
Package Contents
- ICE-1500 emulator
- USB A to C cable
- 10-pin JTAG cable
- Startup document
System Requirements
- CrossCore Embedded Studio 3.0.2 (or later)
Documentation & Resources
-
ADZS-ICE-1500 Emulator User's Guide (Rev. 1.0)3/27/2025PDF485 K