Overview

Features and Benefits

  • Quad transmitters
  • Quad receivers
  • Quad input Observation Receiver for DPD
  • Max Rx BW: 200 MHz
  • Max Tunable Tx synthesis BW: 450 MHz
  • Max Observation Rx BW: 450MHz
  • Fully integrated fractional-N RF synthesizers
  • Multi-chip phase synchronization for all RF LO and baseband clocks
  • Tuning range: 75 MHz to 6000 MHz

Product Details

The ADRV9009-ZU11EG is a highly integrated RF System-On-Module(RF-SOM) based on dual Analog Devices ADRV9009 wideband transceivers. When combined with the ADRV2CRR-FMC carrier board this hardware platform can be used for prototyping and reducing time to market for application specific designs offering 4 Tx and Rx RF channels.

An additional RF board can also be fitted to the carrier to further expand the system up to 8 Tx and Rx RF channels. Multiple ADRV9009-ZU11EG’s can be synchronized together for prototyping of complex multi-stream applications ensuring end-to-end deterministic latency. The ADRV9009 Transceivers include integrated LO and phase synchronization. Overall system frequency & phase synchronization is maintained with a clock tree structure using ADI high performance low jitter HMC7044 devices, making it ideal for applications requiring phase alignment across a large number of channels.

The ADRV9009-ZU11EG has extensive I/O capability via the two 400-pin connectors fitted on the under side. When combined with the ADRV2CRR-FMC carrier board a variety of high speed I/O can be used, including USB3, USB2, PCIe 3.0 x8, QSFP+, SFP+, 1Gb Ethernet x2, and CPRI capability.

PDF versions of the schematics can be downloaded for reference.

The necessary software is available to help a user get up and running out of the box.

  • Platform development environment support includes Industry standard Linux Industrial I/O (IIO) Applications, MATLAB®, Simulink®, and GNU Radio, and streaming interfaces for custom C, C++, python, and C# applications
  • Open source HDL reference designs and drivers are available for evaluation and prototyping

Related Hardware (2)

Daughter Boards