Overview
Features and Benefits
- Operates up to 60V Input Supply
- Fixed 5V, Fixed 3.3V, and Adjustable 12V Application Circuits
- Up to 400mA Load Current
- 500kHz Fixed Switching Frequency
- Enable/UVLO Input, Resistor-Programmable UVLO Threshold
- Selectable PWM and PFM Modes of Operation
- Open-Drain RESET Output
- Overcurrent and Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
- Complies with CISPR32(EN55032) Class B Conducted and Radiated Emissions
Product Details
The ADPL16000A/ADPL16000B/ADPL16000C evaluation kits (EV kits) provide proven designs to evaluate the performance of the ADPL16000A/ADPL16000B/ ADPL16000C high-voltage, high-efficiency, synchronous step-down DC-DC converters. The ADPL16000A converter operates over a 5V to 48V input range and can deliver up to 400mA at a fixed 3.3V output. The ADPL16000B converter operates over a 7V to 60V input range and can deliver up to 400mA at a fixed 5V output. The ADPL16000C converter operates over a 15V to 60V input range and can deliver up to 400mA at an adjustable 12V output.
The EV kits feature an adjustable input undervoltage-lockout, open-drain RESET, overcurrent protection, selectable mode of operation, and thermal shutdown. Refer to the ADPL16000 converter data sheet for a complete description of the part that should be read in conjunction with this data sheet before operating these EV kits.
Applicable Parts
Getting Started
- One 60V, 400mA DC power supply
- Digital multimeters (DMM)
- Load resistors capable of sinking up to 400mA (8.25Ω for ADPL16000A, 12.5Ω for ADPL16000B, and 30Ω for ADPL16000C)
Documentation & Resources
-
ADPL16000AEVKIT/ADPL16000BEVKIT/ADPL16000CEVKIT - Design Files7/15/2024ZIP1 M
-
ADPL16000AEVKIT/ADPL16000BEVKIT/ADPL16000CEVKIT Gerber Files7/15/2024ZIP2 M