Overview

Features and Benefits

  • Simple evaluation of the AD8235
  • CR2032 battery provision
  • On-board voltage reference using the LTC2063 low power amplifier
  • 2 in × 1.35 in small form factor 

Product Details

The AD8235ACBZ-EVALZ contains a CR2032 battery provision that is capable of powering up the AD8235 40 μA, micropower instrumentation amplifier and the LTC2063 low power operational amplifier. This feature allows the AD8235ACBZ-EVALZ to be a standalone board ready for product evaluation. 

The AD8235ACBZ-EVALZ design allows the user to easily adjust the gain resistors and common discrete components on the board. The on-board male headers set the AD8235ACBZ-EVALZ to different configurations using the jumper shunt. 

The AD8235ACBZ-EVALZ allows battery-powered configuration to showcase the portable nature of the AD8235. In battery-powered configuration, the LTC2063 acts as the voltage reference for the single-supply configuration. 

For full details on the AD8235, see the AD8235 data sheet, which must be consulted in conjunction with this user guide when using the AD8235ACBZ-EVALZ. 

Applications

  • Fast and easy product evaluation and characterization
  • Portable system applications

Documentation & Resources