AD-3DSMARTCAM1-PRZ
Overview
Features and Benefits
- 3D and 2D sensing
- AI Edge processing capability
- WiFi and Gigabit Ethernet connectivity
- Open Source SDK with Windows and Linux support
Product Details
The AD-3DSMARTCAM1-PRZ is a 2D & 3D machine vision solution with AI edge processing capabilities. It can be used for implementing advanced machine vision applications for different industry segments including logistics, robotics, agriculture and people activity monitoring.
An open-source SDK that accompanies the hardware platform enables configuring the camera and extracting depth, IR and RGB data from the camera on the host system of your choice. Windows and Linux support are built into the SDK as well as sample code and wrappers for various languages including Python, C/C++ and MATLAB. The SDK also integrates with 3rd party technologies like OpenCV, Open3D and RoS.
APPLICATIONS
- Logistics
- Robotics
- Agriculture
- Building Management
- People Activity Monitoring
Camera | |
3D ToF sensor | FoV 90x60, Range: 4m, Resolution 640x480 @ 30fps |
RGB sensor | FoV 128x68, Range 6m, Resolution 1920x1080 @ 30fps |
Connectivity | |
WiFi | 802.11a/b/g/n/ac, 867Mbps with dual stream in 802.11n, 2x2 Access Points with MIMO standard |
Ethernet (optional) | 1xRJ45 10M/100M/1G self-adaptive Ethernet port |
Bluetooth 5.0 | Bluetooth Class 1 or Class2 transmitter operation, Adaptive frequency hopping |
Power supply | |
External power | 12V DC @ 2A |
Power over Ethernet (optional) | PoE+ IEEE802.3-2012, max 20W |
Operating Conditions | |
Temperature Range | -25C to 60C |
Operating Class | IP66 |
Computing Resources | |
CPU | Quad-core ARM A57 @ 1.43 GHz |
GPU | 128-core Maxwell |
Memory | 4 GB 64-bit LPDDR4 25.6 GB/s |
Storage | 16GB eMMC |
Certifications | |
Safety, EMC, Environment | Eye safe and conforms to necessary regional standards |
Markets and Technologies
Applicable Parts
Documentation & Resources
-
AD-3DSMARTCAM1-PRZ User Guide12/21/2021WIKI