Overview

Features and Benefits

  • Four video input ports capable of accepting any of the following formats: single-ended CVBS, S-video (Y/C), and component (YPbPr)
  • Digital (ITU-R BT.656) and YPbPr outputs

Product Details

The EVAL-ADV7282AEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7282A video decoder. The EVAL-ADV7282AEBZ evaluation kit contains an EVAL-ADV7282AEBZ evaluation board and all of its necessary peripherals.

This user guide provides a detailed overview of the EVAL-ADV7282AEBZ evaluation board hardware and the software required to use it.

The ADV7282A data sheet and the ADV7280A/ADV7281A/ ADV7282A Device Manual should be consulted in conjunction with this user guide when using the EVAL-ADV7282AEBZ evaluation board.

EngineerZone can be accessed to find additional information about the ADV7282A.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADV7282AEBZ evaluation board
  • 7.5 V power supply block
  • USB cable

Software

Design Tool

ZIP
16.15 K
ADV7282A Evaluation Board Script Files
ADV7282A Evaluation Board Script Files and XMLs