Overview
Product Details
Demonstration circuit 1753B-B is a dual phase single-output, synchronous buck converter featuring the LTC3880EUJ, a dual phase current mode controller with digital power system management. It operates with an input voltage range of 6.5V to 24V. The demo board senses inductor current with the inductor DCR and has a default switching frequency of 425kHz. The output voltage of the board can be programmed from 0.5V to 3.3V, with output current up to 40A. The factory default setting for the output is 1.8V.
Applicable Parts
Documentation & Resources
-
DC1753B - Schematic8/3/2015PDF94K
-
DC1753B - Demo Manual8/3/2015PDF1M
-
DC1753B - Design Files8/3/2015ZIP1M