EVAL-21489-EZLITE
Board Design Database
Rev.
0.1
1
View All
Overview
Features and Benefits
- ADSP-21489: 196-pin BGA package, 16.625 MHz CLKIN oscillator
- Flash Memory: 4 M x 8-bit, Numonyx
- SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P
- Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
- •SPI Memory: 16 Mbit
- Analog Audio: AD1939 Codec
- SPDIF: RCA phone jacks
- UART: ADM3202 RS-232 line driver/receiver
- Power Supply: 5V @ 3.6 Amps
- LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
- Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
- SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND ant
- Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compli
Product Details
The ADSP-21489 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-21483/21486/21487/21489 SHARCs® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-21489 hardware and software development, and quickly prototype a wide range of applications.
The EZ-KIT Lite includes an ADSP-21489 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.
The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.
Ordering Information:
Part number: ADZS-21489-EZLITE
CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support
Markets and Technologies
Applicable Parts
Package Contents
EZ-Board Package Contents- ADSP-21489 EZ-Board
- Universal 5.0V DC power supply
- 3.5 mm stereo headphones
- 6-foot RCA audio cable
- 6-foot 3.5 mm/RCA x 2 Y-cable
- 3.5 mm stereo female to RCA male Y-cable
EZ-KIT Package Contents
- ADSP-21489 EZ-Board
- Standalone debug agent (SADA2)
- USB cable
- Universal 5.0V DC power supply
- 3.5 mm stereo headphones
- 6-foot RCA audio cable
- 6-foot 3.5 mm/RCA x 2 Y-cable
- 3.5 mm stereo female to RCA male Y-cable
System Requirements
This EZKIT is supported by both the CrossCore® Embedded Studio and VisualDSP++ development environments.
Please download the CrossCore® Embedded Studio Release Notes or the VisualDSP++ Release Notes for the latest information about System Requirements.
CrossCore Embedded Studio
Minimum hardware requirements for the installation:
- 2 GHz single core processor; 3.3GHz dual core or better recommended
- 4 GB RAM; 8GB or more recommended
- 2 GB available disk space
- One open USB port
Supported Operating Systems:
- Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
- Windows 8.1 Pro or Enterprise (32 and 64-bit)
- Windows 10 Pro or Enterprise (32 and 64-bit)
- Ubuntu 14.04 (32-bit)
VisualDSP++
Minimum hardware requirements for the installation:
- 2 GHz single core processor; 3.3GHz dual core or better recommended
- 1 GB RAM; 4GB or more recommended
- 2 GB available disk space
- One open USB port
Supported Operating Systems:
- Windows XP Professional SP3 (32-bit only)
- Windows Vista Business, Enterprise, or Ultimate SP2 (32-bit only)
- Windows 7 Professional, Enterprise, or Ultimate (32 and 64-bit)
- Windows 8 Pro or Enterprise (32 and 64-bit)
Documentation & Resources
-
SHARC Processors Software and Tools1/20/2015
-
ADSP-21489 EZ-KIT Lite® Evaluation System Manual (Rev. 1.1)4/4/2010PDF633 kB
-
HPUSB, USB, and HPPCI Emulator User’s Guide (Rev. 3.2)11/11/2009PDF746 kB
-
ADSP-21489 EZ-Board Design Database (Rev. 0.1)4/6/2010ZIP9633 kB