TMCM-BB
BaseBoard for Slot Type Modules
Part Details
- Board supply voltage: +24V and +48V DC options
- Standard PCI Express sockets for Slot Type Modules
- CAN, RS485, USB-C Interfaces
- Motor Connectors and GPIO headers for each stepper/BLDC motor driver slot
The TMCM-BB1 and TMCM-BB4 are BaseBoards for Trinamic’s Slot Type Modules. TMCM-BB1 is a single-axis board and provides access to one MCU Module and one Driver Module. TMCM-BB4 is a 4-axis board and provides access to 4 + 1 modules slots. The single 36-pin PCI socket is available for the TMCM-0930 module, the main MCU (ARM Cortex-M4) module for the whole system. Other (four) 98-pin PCI socket is accessible for Slot Type motor driver Modules, available as stepper (TMCM-1230; TMCM-1231) or BLDC (TMCM-1637; TMCM-1638) versions. This BaseBoard comes with communication interface options like CAN; RS485 and USB-C, plus separate GPIO headers for both insertable modules.
Documentation
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Axis BLDC Modules 1 | ||
TMCM-0930 | RECOMMENDED FOR NEW DESIGNS | Plug-In controller module to control up to four ADI Trinamic motor driver modules using TMCL commands. |
Single Axis Stepper Motor Modules 4 | ||
TMCM-1230 | PRODUCTION | Plug-In stepper motor controller/driver module 10 to 30V, 5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
TMCM-1231 | PRODUCTION | Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
TMCM-1637 | PRODUCTION | Plug-In servo drive 10 to 30V, 5A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
TMCM-1638 | PRODUCTION | Plug-In servo drive 10 to 52V, 7A, S-shaped and SixPoint ramp controller with CAN, RS485 and S/D Interface |
Tools & Simulations
3-D Design Model 2
Latest Discussions
No discussions on tmcm-bb yet. Have something to say?
Start a Discussion on EngineerZone®