MEMS Switches

Analog Devices’ RF-MEMS switches offer excellent reliability with superior precision and RF performance from 0 Hz (DC) to 14 GHz. They require only a low-voltage, low-current power supply and have a fully independent parallel logic control interface. They are offered in standard surface-mount space saving LFCSP plastic packages.
Product Selection Table

Explore MEMS Switch Technology

Introducing a revolutionary 0-Hz (DC) to GHz switching solution. Innovative thinking and a proprietary approach offer a superior alternative to conventional relay approaches. Discover what the MEMS Switch Technology can do for you in instrumentation, aerospace and defense, healthcare, communications, and other key markets.

 

Explore

MEMS Switch Technology