Low Pass Tunable Filters

Analog Devices low-pass tunable filters help streamline design by requiring few external components and through the flexibility offered by “set and forget” parameters for gain and bandwidth setting. The programmable bias settings featured in this portfolio optimize performance and power dissipation trade-offs for applications, while built-in filter bypass options support a wide bandwidth range.

Applications

• Software-defined radio
• Antialiasing and reconstruction filters
• Test and measurement equipment
• RF filtering
• Amplifier harmonic filtering
Product Selection Table

Low Pass Tunable Filters

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
InterfaceFreq, Cutoff Range- MHzResponse Time
(typ)
(s p-p)
Return Loss
(typ)
(dB)
Price (100-499)
($ US)
1HMC881A Low Pass and Harmonic 0 4G Analog 2.4 GHz to 4 GHz 200n 16.5 $75.96 (HMC881ALP5E)
2HMC882A Low Pass and Harmonic 0 6.9G Analog 3950 MHz to 6900 MHz 200n 13 $75.96 (HMC882ALP5E)
3HMC1044 Low Pass and Harmonic 0 3.025G Digital 1000 to 3000 10n 10 $5.06 (HMC1044LP3E)