RF Switches

ADI offers a wide range of high performance RF switches that are ideal for instrumentation, communications, military and aerospace applications. Manufactured in GaAs and Silicon (SOI) processes, RF switches feature higher power handling, better linearity and wider frequency band of operation compared to their CMOS counterparts. ADI’s new Silicon (SOI) RF switches offer unmatched performance in compact SMT form, which attains superior insertion loss, improved isolation, wider bandwidth and faster switching/settling times than any other solution.

Analog Design Tool: ADIsimRF™

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.

ADIsimRF™

RF Switches

  Hold Shift Key for secondary sorting
SortOrderPart#RF Switch ConfigRF FeaturesFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Insertion Loss
(typ)
(dB)
Off Isolation
(typ)
(dB)
Input Power
(max)
(dBm)
Specified at Freq
(Hz)
IIP3
(typ)
(dBm)
Absorptive/ReflectivePrice (100-499)
($ US)
1ADRF5515 RX Front End, SPDT 2-Stage LNA, High Power SPDT 3.4G 3.8G 0.45 18.5 43 3.6G- Reflective-
2ADRF5300 SPDT Silicon (SOI) 24G 32G 1.1 38 28 30G 65 Reflective $12.25 (ADRF5300BCCZN)
3ADRF5043 SP4T Silicon (SOI) 9k 44G 2.4 39 24 40G 48 Non-Reflective $84.74 (ADRF5043BCCZN)
4ADRF5042 SP4T Silicon (SOI) 100M 44G 2.8 39 24 40G 47 Non-Reflective $80.71 (ADRF5042BCCZN)
5ADRF5019 SPDT Silicon (SOI) 100M 13G 0.8 45 35 8G 60 Non-Reflective $6.74 (ADRF5019BCPZN)
6ADRF5549 RX Front End, SPDT 2-Stage LNA, High Power SPDT 1.8G 2.8G 0.6 25 40 2.3G- Reflective, Reflective Open $12.20 (ADRF5549BCPZN)
7ADRF5545A RX Front End, SPDT 2-Stage LNA, High Power SPDT 2.4G 4.2G 0.65 25 40 3.6G- Reflective, Reflective Open $12.20 (ADRF5545ABCPZN)
8ADL8111 SP4T Silicon (SOI) 10M 8G 2- 20-- Non-Reflective $48.75 (ADL8111ACCZN)
9ADRF5301 SPDT Silicon (SOI) 35G 44G 1.8 28 28 40G 52 Reflective-
10ADTR1107 SPDT High Power SPDT, LNA, PA 6G 18G--- 12G-- $98.83 (ADTR1107ACCZ)
11ADRF5547 RX Front End, SPDT 2-Stage LNA, High Power SPDT 3.7G 5.3G 0.5 25 40 4.6G- Reflective, Reflective Open $12.20 (ADRF5547BCPZN)
12ADRF5047 SP4T Silicon (SOI) 9k 44G 2.7 37 27 40G 50 Reflective, Reflective Short $93.22 (ADRF5047BCCZN)
13ADRF5046 SP4T Silicon (SOI) 100M 44G 2.5 33 27.5 40G 50 Reflective, Reflective Short $88.78 (ADRF5046BCCZN)
14HMC347B SPDT GaAs 100M 20G 1.7 45 27 20G 41 Non-Reflective $48.32 (HMC347B)
15ADRF5132 SPDT Silicon (SOI) 700M 5G 0.65 42 43 3.5G 65 Reflective, Reflective Open $16.58 (ADRF5132BCPZN)
16ADRF5044 SP4T Silicon (SOI) 100M 30G 2.6 43 24 30G 50 Non-Reflective $74.73 (ADRF5044BCCZN)
17ADRF5027 SPDT Silicon (SOI) 9k 44G 2.2 48 24 40G 54 Non-Reflective $71.93 (ADRF5027BCCZN)
18ADRF5026 SPDT Silicon (SOI) 100M 44G 2.4 50 24 40G 53 Non-Reflective $68.50 (ADRF5026BCCZN)
19ADRF5025 SPDT Silicon (SOI) 9k 44G 1.4 36 27 40G 50 Reflective, Reflective Short $79.12 (ADRF5025BCCZN)
20ADRF5024 SPDT Silicon (SOI) 100M 44G 1.4 36 27 40G 50 Reflective, Reflective Short $75.35 (ADRF5024BCCZN)
21ADRF5250 SP5T Silicon (SOI) 100M 6G 1.5 50 33 4G 57 Non-Reflective $3.92 (ADRF5250BCPZ)
22HMC321A SP8T GaAs 0 8G 2.5 30 26 6G 40 Non-Reflective $18.56 (HMC321ALP4E)
23ADRF5160 SPDT Silicon (SOI) 700M 4G 0.8 40 47.5 3.5G 70 Reflective, Reflective Open $20.34 (ADRF5160BCPZ)
24ADRF5045 SP4T Silicon (SOI) 9k 30G 2.4 45 24 30G 50 Non-Reflective $78.47 (ADRF5045BCCZN)
25HMC784A SPDT, T/R GaAs 0 4G 0.6 30 39 2G 62 Reflective, Reflective Short $6.41 (HMC784AMS8GE)
26HMC547ALP3E SPDT GaAs 0 20G 2 38 25 18G 45 Non-Reflective $49.49 (HMC547ALP3E)
27HMC547ALC3 SPDT GaAs 0 28G 1.9 40 25 20G 46 Non-Reflective $59.31 (HMC547ALC3)
28HMC427A Transfer GaAs 0 8G 1.5 43 27 6G 43 Reflective, Reflective Open $27.21 (HMC427ALP3E)
29HMC347ALP3E SPDT GaAs 0 14G 2 40 27 14G 47 Non-Reflective $47.05 (HMC347ALP3E)
30HMC347A-Die SPDT GaAs 0 20G 2.1 40 27 20G 45 Non-Reflective $48.32 (HMC347A)
31HMC986A SPDT GaAs 0.1G 50G 2.3 32 25 40G 40 Reflective, Reflective Short $88.55 (HMC986A)
32ADRF5130 SPDT Silicon (SOI) 0.7G 3.5G 0.7 41 44.5 3.5G 65 Reflective, Reflective Open $15.07 (ADRF5130BCPZ)
33ADRF5040 SP4T Silicon (SOI) 9k 12G 0.8 34 33 8G 58 Non-Reflective $13.19 (ADRF5040BCPZ)
34ADRF5021 SPDT Silicon (SOI) 9k 30G 2 60 24 30G 52 Non-Reflective $65.39 (ADRF5021BCCZN)
35ADRF5020 SPDT Silicon (SOI) 0.1G 30G 2 60 24 30G 52 Non-Reflective $62.28 (ADRF5020BCCZN)
36HMC574A SPDT, T/R GaAs 0 3G 0.3 28 39 2G 63 Reflective, Reflective Short $2.92 (HMC574AMS8E)
37HMC344A SP4T GaAs 100M 8G 1.7 36 28 6G 44 Non-Reflective $17.24 (HMC344ALP3E)
38HMC322ALP4E SP8T GaAs 0 8G 2.5 35 26.5 6G 40 Non-Reflective $15.84 (HMC322ALP4E)
39HMC270A SPDT GaAs 0G 8G 1 45 29 6G 42 Non-Reflective $3.50 (HMC270AMS8GE)
40HMC252A SP6T GaAs 0 3G 0.8 45 29.8 2.5G 47 Non-Reflective $8.66 (HMC252AQS24E)
41HMC244A SP4T GaAs 0 4G 0.8 40 27 2G 47 Non-Reflective $140.21 (HMC244AG16)
42HMC7992 SP4T Silicon (SOI) 0.1G 6G 0.7 37 33 4G 58 Non-Reflective $4.08 (HMC7992LP3DE)
43HMC8038Reference Circuit Available SPDT Silicon (SOI) 0.1G 6G 0.8 60 34 4G 60 Non-Reflective $3.57 (HMC8038LP4CE)
44HMC1118 SPDT Silicon (SOI) 9k 13G 0.68 48 35 8G 62 Non-Reflective $7.33 (HMC1118LP3DE)
45HMC641A-Die SP4T GaAs 100M 18G 2.1 42 24 12G 41 Non-Reflective $74.11 (HMC641A)
46HMC545A SPDT GaAs 0G 3G 0.3 31 34 2G 51 Reflective, Reflective Short $1.36 (HMC545AE)
47HMC199A SPDT GaAs 0 2.5G 0.4 25 29.3 2G 55 Reflective, Reflective Open $2.54 (HMC199AMS8E)
48HMC544A SPDT, T/R GaAs 0G 4G 0.4 16 39 2G 60 Reflective, Reflective Open $1.14 (HMC544AE)
49HMC641ALP4E SP4T GaAs 100M 20G 3 40 26.5 20G 41 Non-Reflective $52.61 (HMC641ALP4E)
50HMC641ALC4 SP4T GaAs 0 20G 1.8 42 26.5 12G 41 Non-Reflective $90.59 (HMC641ALC4)