I/Q Modulators with Integrated LO

Analog Devices I/Q modulators and demodulators operate at frequencies up to microwave and feature a combination of high performance, broadband operating frequency, and flexibility.
Product Selection Table

I/Q Modulators with Integrated LO

  Hold Shift Key for secondary sorting
SortOrderPart#Freq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
PN Closed-Loop at 10kHz Offset
(typ)
(dBc/Hz)
PN Closed-Loop at 1 MHz offset
(typ)
(dBc/Hz)
LO Spurs
(typ)
(dBm)
Sideband Suppression
(typ)
(dBc)
Noise Spectral Density
(typ)
(dBm/Hz)
OP1dB
(typ)
(dBm)
OIP3
(typ)
(dBm)
Freq BB 3 dB BW
(typ)
(Hz)
Is
(typ)
(A)
VsPrice (1000+)
($ US)
1ADRF6720-27 400M 3G -92.4 -136.8 -44 -40.8 -159.5 10.8 31.1 1G 425m 3.3 V-
2ADRF6720Reference Circuit Available 700M 3G -91.5 -136.8 -40 -38 -157 12.7 35.7 1G 420m 3.3 V-
3HMC1197 100M 4G -110 -134.5 -40 -45 -160 11 30 600M 320m 3.3 V, 5 V-
4ADRF6755 300M 2.31G -93 -133 -45 -45 -162 8 21 600M 350m 5 V $7.99 (ADRF6755ACPZ)
5ADRF6704 2.05G 3G -92.3 -125.2 -41 -37.7 -158.3 12.1 27.2 750M 226m 5 V $7.00 (ADRF6704ACPZ-R7)
6ADRF6701 400M 1.25G -113 -135 -45 -40 -159.7 11.2 31.7 750M 240m 5 V $7.00 (ADRF6701ACPZ-R7)
7ADRF6703 1.55G 2.65G -98.8 -129.2 -40 -44 -159.7 13.5 32.7 750M 240m 5 V $7.00 (ADRF6703ACPZ-R7)
8ADRF6702Reference Circuit Available 1.2G 2.4G -110.8 -124.6 -40 -53.9 -159.6 13.6 30.1 750M 240m 5 V $7.00 (ADRF6702ACPZ-R7)
9ADRF6750 950M 1.575G -93 -133 -45 -45 -162 8.5 23 600M 310m 5 V $7.24 (ADRF6750ACPZ-R7)
10ADF9010-------- 24-- 3 V $11.98 (ADF9010BCPZ)