Massive MIMO Receiver Front-Ends ICs

ADI’s Receiver Front-End ICs for 5G massive multiple-input multiple-output (MIMO) applications incorporate high power switching and low noise amplification in compact size.

Advanced circuit architecture minimizes the need for external components, creating an integrated front-end solution. The devices feature single supply operation and interface for CMOS control signals, which makes them easy to use in multi-channel hardware designs with repeatable performance over the complete system.

ADI provides reference design, measured s-parameters and evaluation boards from stock that gives the system engineers the advantage to reduce their development times.
Product Selection Table