Massive MIMO Receiver Front-Ends ICs

ADI’s Receiver Front-End ICs incorporate high power switching and low noise amplification in compact size. Advanced circuit architecture minimizes the need for external components, creating an integrated front-end solution ideal for 5G Massive-MIMO applications. The devices feature single supply operation and interface for CMOS control signals, which makes them easy to use in multi-channel hardware designs with repeatable performance over the complete system. ADI provides reference design, measured s-parameters and evaluation boards from stock that gives the system engineers the advantage to reduce their development times.
Product Selection Table

Massive MIMO Receiver Front-Ends ICs

  Hold Shift Key for secondary sorting
SortOrderPart#Device ConfigurationRF FeaturesFreq Response RF
(min)
(Hz)
Freq Response RF
(max)
(Hz)
Insertion Loss
(typ)
(dB)
Input Power
(max)
(dBm)
Gain
(typ)
(V/V)
NF
(typ)
(dB)
Specified at Freq
(Hz)
Price (100-499)
($ US)
1ADRF5549 Dual-channel 2-Stage LNA, High Power SPDT 1.8G 2.8G 0.6 40 35 1.4 2.3G $12.20 (ADRF5549BCPZN)
2ADRF5545A Dual-channel 2-Stage LNA, High Power SPDT 2.4G 4.2G 0.65 40 32 1.45 3.6G $12.20 (ADRF5545ABCPZN)
3ADRF5547 Dual-channel 2-Stage LNA, High Power SPDT 3.7G 5.3G 0.5 40 33 1.6 4.6G $12.20 (ADRF5547BCPZN)
4ADRF5515 Dual-channel 2-Stage LNA, High Power SPDT 3.4G 3.8G 0.45 43 33 1 3.6G-