Precision Microcontrollers
Analog Devices provides a range of analog microcontrollers featuring ARM® Cortex™-M3 processors that help enable this product portfolio’s high precision, high performance, and low cost. By featuring ARM Cortex-M3 processors, our devices include a rich support system to aid product development throughout applications that include optical networking, industrial control, point-of-care diagnostics, and a variety of other industrial, instrumentation, and medical uses. Precision analog blocks including, but not limited to ADCs, DACs and references allow for precision control and measurements. Included also is the ability to read back diagnostics, which is a key requirement in the above applications.
Product Selection Table
Latest Resources
Technical Articles Page
Precision Microcontrollers
SortOrder | Part# | Channels | Bits (bits) | Sample Rate (max) (SPS) | Memory Flash on chip | Memory SRAM on chip | Clock Max Speeds | ADC Cores | DAC Outputs | DAC Resolution (bits) | GPIO pins | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | ADUCM420 | 12 | 12 | 2M | 512 kB | 64 kB | 160 MHz | 1 | 12 | 12 | 28 | $8.00 (ADUCM420BCBZ-RL) |
2 | ADUCM410 | 16 | 16 | 2M | 1 MB | 128 kB | 160 MHz | 1 | 12 | 12 | 46 | $16.00 (ADUCM410BBCZ) |
3 | ADUCM355![]() | 2 | 16 | 400k | 128 kB | 64 kB | 26 MHz | 1 | 2 | 12 | 17 | $5.90 (ADUCM355BCCZ) |
4 | ADUCM330WFS | 2 | 20 | 8k | 100 kB | 6 kB | 16.384 MHz | 2 | 0 | - | 6 | $3.96 (ADUCM330WFSBCPZ-RL) |
5 | ADUCM331WFS | 2 | 20 | 8k | 132 kB | 10k | 16.384 MHz | 2 | 0 | - | 6 | $4.36 (ADUCM331WFSBCPZ-RL) |
6 | ADUCM300 | 2 | 20 | 8k | 132 kB | 6 kB | 16.384 MHz | 2 | 0 | - | 6 | $6.40 (ADUCM300WBCPZ) |
7 | ADUCM3029 | 8 | 12 | 1.8M | 256 kB | 64 kB | 26 MHz | 1 | 0 | - | 44 | $9.00 (ADUCM3029BCBZ-R7) |
8 | ADUCM3027 | 8 | 12 | 1.8M | 128 kB | 64 kB | 26 MHz | 1 | 0 | - | 44 | $8.46 (ADUCM3027BCBZ-R7) |
9 | ADUCM363![]() | 6 | 24 | 3.9k | 256 kB | 32 kB | 16 MHz | 1 | 1 | 12 | 19 | $5.89 (ADUCM363BCPZ128) |
10 | ADUCM362![]() | 6 | 24 | 3.9k | 256 kB | 32 kB | 16 MHz | 2 | 1 | 12 | 19 | $8.53 (ADUCM362BCPZ128) |
11 | ADUCM322 | 16 | 12 | 1M | 256 kB | 32 kB | 80 MHz | 1 | 8 | 12 | 39 | $8.90 (ADUCM322BBCZ) |
12 | ADUCM320I | 16 | 14 | 1M | 256 kB | 32 kB | 80 MHz | 1 | 8 | 12 | 39 | $12.80 (ADUCM320BBCZI) |
13 | ADUCM310 | 10 | 14 | 800k | 256 kB | 32 kB | 80 MHz | 1 | 8 | 12 | 28 | $32.53 (ADUCM310BBCZ) |
14 | ADUCM330 | 2 | 20 | 8k | 100 kB | 6 kB | 16.384 MHz | 2 | 0 | - | 6 | $4.18 (ADUCM330WDCPZ) |
15 | ADUCM320 | 16 | 14 | 1M | 256 kB | 32 kB | 80 MHz | 1 | 8 | 12 | 39 | $12.80 (ADUCM320BBCZ) |
16 | ADA4558 | 2 | 12 | 200k | - | - | 10.5MHz | 1 | 0 | - | 0 | $3.35 (ADA4558WHCPZ-R7) |
17 | ADUCM350 | 12 | 16 | 160k | 384 kB | 32 kB | 16 MHz | 1 | 1 | 12 | 66 | $7.50 (ADUCM350BBCZ) |
18 | ADUCRF101![]() | 6 | 12 | 167k | 128 kB | 16 kB | 16 MHz | 1 | 0 | - | 28 | $3.99 (ADUCRF101BCPZ128) |
19 | ADUCM361![]() | 6 | 24 | 3.9k | 128 kB | 8 kB | 16 MHz | 1 | 1 | 12 | 19 | $5.05 (ADUCM361BCPZ128) |
20 | ADUCM331 | 2 | 20 | 8k | 132 kB | 6 kB | 16.384 MHz | 2 | 0 | - | 6 | $4.29 (ADUCM331WDCPZ) |
21 | ADUCM360![]() | 6 | 24 | 3.9k | 128 kB | 8 kB | 16 MHz | 2 | 1 | 12 | 19 | $7.85 (ADUCM360BCPZ128) |