µModule Regulators

Analog Devices’ µModule® (micromodule) regulators and dc-to-dc power products are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, compensation components, and inductors within a compact, surface-mount BGA or LGA package. µModule power products support functions such as step-down (buck), step-down and step-up (buck-boost), battery charger, isolated converter, and LED driver. As a highly integrated solution with PCB Gerber files available for every device, µModule power products address time and space constraints while delivering a high efficiency, reliable, and, with select products, a low EMI solution compliant with EN 55022 Class B standards.
Quick Power Search
Input |
V
V
Output |
V
A

A µModule power product simplifies implementation, Verification, and Manufacturing of complex power circuits by integrating the power function in a compact molded plastic package.

Explore µModule Resources

uModule Chip

µModule Regulators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output Current 2
(typ)
(A)
TopologyFeaturesPrice (1000+)
($ US)
1LTM8024 (single output) 1 3 40 7- Buck Buck, Dual Buck, Dual Input, Low EMI, PolyPhase, Power Good, Silent Switcher Architecture, Soft Start $11.65 (LTM8024EY#PBF)
2LTM8024 (dual output) 2 3 40 3.5 3.5 Buck Buck, Dual Buck, Dual Input, Low EMI, PolyPhase, Power Good, Silent Switcher Architecture, Soft Start $11.65 (LTM8024EY#PBF)
3LTM4671 4 3.1 20 12 12 Buck Differential Remote Sense, External Synchronization, PolyPhase, Power Good $27.48 (LTM4671EY#PBF)
4LTM4668A 4 2.7 17 1.2 1.2 Buck Adjustable Switching Frequency, Buck, Burst Mode, External Synchronization, High Accuracy, PolyPhase, Power Good, Soft Start $6.55 (LTM4668AEY#PBF)
5LTM4668 4 2.7 17 1.2 1.2 Buck Adjustable Switching Frequency, Buck, Burst Mode, External Synchronization, High Accuracy, PolyPhase, Power Good, Soft Start $6.55 (LTM4668EY#PBF)
6LTM4664 (single output) 1 30 58 50- Buck 10-bit ADC, ADC, Adjustable Slew Rate, Adjustable Switching Frequency, Buck, Current Limiting, Current Monitor, Current Monitor Output, Differential Remote Sense, Digital Interface, Digital Telemetry, Digitally Programmable, Dual Buck, EEPROM, External Synchronization, I2C Interface, Input Current Limit, Input Current Monitor, Output Current Limit, Output Current Monitor, Output Short Circuit Protection, Overvoltage Protection, PLL, PMBus, PolyPhase, Power Good, Programmable Current Limit, Programmable Output Voltage, Resistor Set Frequency, Reverse Current Protection, Sequencing, Shutdown, Soft Start, Thermal Protection, Tracking, Voltage Monitor $57.48 (LTM4664EY#PBF)
7LTM4664 (dual output) 2 30 58 25 25 Buck 10-bit ADC, ADC, Adjustable Slew Rate, Adjustable Switching Frequency, Buck, Current Limiting, Current Monitor, Current Monitor Output, Differential Remote Sense, Digital Interface, Digital Telemetry, Digitally Programmable, Dual Buck, EEPROM, External Synchronization, I2C Interface, Input Current Limit, Input Current Monitor, Output Current Limit, Output Current Monitor, Output Short Circuit Protection, Overvoltage Protection, PLL, PMBus, PolyPhase, Power Good, Programmable Current Limit, Programmable Output Voltage, Resistor Set Frequency, Reverse Current Protection, Sequencing, Shutdown, Soft Start, Thermal Protection, Tracking, Voltage Monitor $57.48 (LTM4664EY#PBF)
8LTM4700 (single output) 1 4.5 16 100- Buck EEPROM, External Synchronization, Input Current Monitor, Margining, Output Current Monitor, PMBus, PolyPhase, Power Good, Sequencing, Temperature Monitor, Tracking, Voltage Monitor $97.26 (LTM4700EY#PBF)
9LTM4700 (dual output) 2 4.5 16 50 50 Buck EEPROM, External Synchronization, Input Current Monitor, Margining, Output Current Monitor, PMBus, PolyPhase, Power Good, Sequencing, Temperature Monitor, Tracking, Voltage Monitor $97.26 (LTM4700EY#PBF)
10LTM4638 1 3.1 20 15- Buck Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency $13.80 (LTM4638EY#PBF)
11LTM4626 1 3.1 20 12- Buck Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Tracking $10.50 (LTM4626EY#PBF)
12LTM8074 1 3.2 40 1.2- Buck Burst Mode, External Synchronization, Power Good, Resistor Set Frequency, Silent Switcher Architecture $3.83 (LTM8074EY#PBF)
13LTM8071 1 3.6 60 5- Buck Burst Mode, External Synchronization, Low EMI, Resistor Set Frequency, Silent Switcher Architecture, Tracking $14.53 (LTM8071EY#PBF)
14LTM8002 1 3.4 40 2.5- Buck Burst Mode, External Synchronization, Power Good, Resistor Set Frequency, Silent Switcher Architecture $9.12 (LTM8002IY#PBF)
15LTM4680 2 4.5 16 30 30 Buck Input Current Limit, Input Current Monitor, Margining, Output Current Limit, Output Current Monitor, PMBus, PolyPhase, Power Good, Power Monitor, Temperature Monitor $58.00 (LTM4680EY#PBF)
16LTM8005 1 5 38-- Boost, LED Driver Current Monitor, Open LED Protection, Resistor Set Frequency, Spread Spectrum $9.95 (LTM8005EY#PBF)
17LTM4686-1 (single output) 1 2.375 17 20- Buck Current Monitor, EEPROM, External Synchronization, Fault Logging, Internal Temp Monitor, Margining, PMBus, PolyPhase, Sequencing, Supervisor, Voltage Monitor $23.23 (LTM4686EV-1#PBF)
18LTM4686-1 (dual output) 2 2.375 17 10 10 Buck Current Monitor, EEPROM, External Synchronization, Fault Logging, Internal Temp Monitor, Margining, PMBus, PolyPhase, Sequencing, Supervisor, Voltage Monitor $23.23 (LTM4686EV-1#PBF)
19LTM4686 (single output) 1 4.5 17 20- Buck Current Monitor, EEPROM, External Synchronization, Fault Logging, Internal Temp Monitor, Margining, PMBus, PolyPhase, Sequencing, Supervisor, Voltage Monitor $23.23 (LTM4686EV#PBF)
20LTM4686 (dual output) 2 4.5 17 10 10 Buck Current Monitor, EEPROM, External Synchronization, Fault Logging, Internal Temp Monitor, Margining, PMBus, PolyPhase, Sequencing, Supervisor, Voltage Monitor $23.23 (LTM4686EV#PBF)
21LTM4678 (single output) 1 4.5 16 50- Buck ADC, Burst Mode, DCR Current Sense, Differential Remote Sense, EEPROM, External Synchronization, I2C Interface, Margining, PMBus, PolyPhase, Sequencing, Tracking, Watchdog Timer $47.48 (LTM4678EY#PBF)
22LTM4678 (dual output) 2 4.5 16 25 25 Buck ADC, Burst Mode, DCR Current Sense, Differential Remote Sense, EEPROM, External Synchronization, I2C Interface, Margining, PMBus, PolyPhase, Sequencing, Tracking, Watchdog Timer $47.48 (LTM4678EY#PBF)
23LTM4662 2 4.5 20 15 15 Buck Differential Remote Sense, External Synchronization, PolyPhase, Resistor Set Frequency $28.75 (LTM4662EY#PBF)
24LTM4653 1 3.1 58 4- Buck EN55022 Class B Certified, PolyPhase, Power Good, Resistor Set Frequency $12.55 (LTM4653EY#PBF)
25LTM4646 2 4.5 20 10 10 Buck Differential Remote Sense, External Synchronization, PolyPhase, Resistor Set Frequency $18.85 (LTM4646EY#PBF)
26LTM8065 1 3.4 40 2.5- Buck Burst Mode, External Synchronization, Low EMI, Resistor Set Frequency, Silent Switcher Architecture $7.75 (LTM8065EY#PBF)
27LTM8063 1 3.2 40 2- Buck Burst Mode, External Synchronization, Low EMI, Resistor Set Frequency, Silent Switcher Architecture $6.95 (LTM8063EY#PBF)
28LTM4651 1 3.6 58-- Inverting EN55022 Class B Certified, External Synchronization, Low EMI, PolyPhase, Power Good, Resistor Set Frequency $14.75 (LTM4651EY#PBF)
29LTM4645 1 4.7 15 25- Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Resistor Set Frequency, Temperature Monitor, Tracking $26.23 (LTM4645EY#PBF)
30LTM4622A 2 3.6 20 2 2 Buck Burst Mode, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Ultrathin Package $7.15 (LTM4622AEV#PBF)
31LTM8073 1 3.4 60 3- Buck Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $10.58 (LTM8073EY#PBF)
32LTM4650A-1 (dual output) 2 4.5 16 25 25 Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $48.00 (LTM4650AEY-1#PBF)
33LTM4650A (dual output) 2 4.5 16 25 25 Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $48.00 (LTM4650AEY#PBF)
34LTM4636-1 1 4.7 15 40- Buck Burst Mode, Differential Remote Sense, External Synchronization, Input/Output Protection, Integrated Heat Sink, Overtemperature Protection, Resistor Set Frequency $40.10 (LTM4636EY-1#PBF)
35LTM4661 1 700m 5.5-- Boost Burst Mode, External Synchronization, Output Disconnect, PolyPhase $6.98 (LTM4661EY#PBF)
36LTM8049 2 2.6 20 1 1 Inverting, Sepic Power Good $14.20 (LTM8049EY#PBF)
37LTM4643 4 4 20 3 3 Buck External Synchronization, Power Good, Tracking, Ultrathin Package $19.90 (LTM4643EV#PBF)
38LTM8053 1 3.4 40 3.5- Buck Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $9.66 (LTM8053EY#PBF)
39LTM8003 1 3.4 40 3.5- Buck Burst Mode, External Synchronization, Low EMI, Power Good, Resistor Set Frequency, Silent Switcher Architecture, Tracking $11.30 (LTM8003IY#PBF)
40LTM4642 (single output) 1 4.5 20 8- Buck Burst Mode, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Tracking $16.00 (LTM4642EY#PBF)
41LTM4642 (dual output) 2 4.5 20 4 4 Buck Burst Mode, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Tracking $16.00 (LTM4642EY#PBF)
42LTM4631 (single output) 1 4.5 15 20- Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor, Tracking, Ultrathin Package $24.88 (LTM4631EV#PBF)
43LTM4631 (dual output) 2 4.5 15 10 10 Buck Burst Mode, Differential Remote Sense, External Synchronization, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor, Tracking, Ultrathin Package $24.88 (LTM4631EV#PBF)
44LTM8068 2 2.8 40 450m 300m Flyback Isolated Module, LDO Post Regulator, UL60950 Recognized $11.45 (LTM8068EY#PBF)
45LTM8067 1 2.8 40 450m- Flyback Isolated Module, UL60950 Recognized $10.90 (LTM8067EY#PBF)
46LTM8064 1 6 58 6- Buck External Synchronization, Output Current Regulation, Resistor Set Frequency $16.50 (LTM8064EY#PBF)
47LTM4650-1 (single output) 1 4.5 15 50- Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $46.75 (LTM4650EY-1B#PBF)
48LTM4650-1 (dual output) 2 4.5 15 25 25 Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $46.75 (LTM4650EY-1B#PBF)
49LTM4632 3 3.1 15 3 3 Buck Burst Mode, External Synchronization, PolyPhase, Power Good, Tracking, Ultrathin Package $7.35 (LTM4632EV#PBF)
50LTM4650 (single output) 1 4.5 15 50- Buck Burst Mode, Differential Remote Sense, External Synchronization, Internal Heat Sink, PolyPhase, Power Good, Resistor Set Frequency, Temperature Monitor $46.75 (LTM4650EY#PBF)