Buck Regulators with Digital Power System Management
Analog Devices buck regulators with digital power system management (PSM) provide accurate information about power systems and autonomously control and supervise dozens of voltages with ease. They provide high accuracy programming and telemetry with on-board EEPROM parameters that include voltage and current, sequencing, operating frequency, margining, faults, and temperature. Our devices are supported by LTpowerPlay®, a powerful and intuitive Windows-based development software tool used to configure and interrogate PSM devices. When deployed, PSM devices are seamlessly integrated with existing embedded systems and architectures.
Product Selection Table
Latest Resources
Application Notes
- AN168 - Implementing Fast Telemetry with Power System Management Controllers PDF
- AN166 - In Flight Update with Linduino PDF
- AN155 - Fault Log Decoding with Linduino PSM PDF
- AN153 - Linduino for Power System Management PDF
- AN152 - Power System Management Addressing (Rev. A) PDF
- AN149 - Modeling and Loop Compensation Design of Switching Mode Power Supplies PDF
- AN145 - Overview of the EEPROM in LTC PSM Devices PDF
- AN137 - Accurate Temperature Sensing with an External P-N Junction PDF
- AN135 - Implementing Robust PMBus System Software for the LTC3880 PDF
Design Notes
Product Selector Card
Technical Articles Page
- AN168 - Implementing Fast Telemetry with Power System Management Controllers
- Digital Control Enables High Reliability DC-to-DC Power Conversion with Active Snubbing
- High Performance Single Phase DC/DC Controller with Power System Management
- DC/DC Controller Combines Digital Power System Management with Analog Control Loop for ±0.5% VOUT Accuracy
- Dual Output DC/DC Controller Combines Digital Power System Management with Analog Control Loop for ±0.5% VOUT Accuracy
Solutions Bulletins & Brochures
Buck Regulators with Digital Power System Management
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Output Current (typ) (A) | Power Management Function | Interface | ADC | DAC | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|
1 | LTC7132 | 2 | 4.5 | 20 | 25 | DC/DC Regulator With Power System Management | I²C, PMBUS | 16-Bit | 12-Bit | $6.75 (LTC7132EY#PBF) |
2 | LTC3889 | 2 | 5 | 60 | 20 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $7.63 (LTC3889EUKG#PBF) |
3 | LTC3883 | 1 | 4.5 | 24 | 30 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $4.82 (LTC3883EUH#PBF) |
4 | LTC3884 (single output) | 1 | 4.5 | 38 | 60 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $6.35 (LTC3884EUK#PBF) |
5 | LTC3884 (dual output) | 2 | 4.5 | 38 | 30 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $6.35 (LTC3884EUK#PBF) |
6 | LTC3882-1 (single output) | 1 | 3 | 13.2 | 80 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.35 (LTC3882EUJ-1#PBF) |
7 | LTC3882-1 (dual output) | 2 | 3 | 13.2 | 40 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.35 (LTC3882EUJ-1#PBF) |
8 | LTC3870-1 | 2 | 4.5 | 60 | 20 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | - | - | $2.35 (LTC3870EUF-1#PBF) |
9 | LTC3886 (single output) | 1 | 4.5 | 60 | 30 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $6.35 (LTC3886EUKG#PBF) |
10 | LTC3886 (dual output) | 2 | 4.5 | 60 | 15 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $6.35 (LTC3886EUKG#PBF) |
11 | LTC3887 (single output)![]() | 1 | 4.5 | 24 | 60 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.47 (LTC3887EUJ#PBF) |
12 | LTC3887 (dual output)![]() | 2 | 4.5 | 24 | 30 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.47 (LTC3887EUJ-1#PBF) |
13 | LTC3815 | 1 | 2.25 | 5.5 | 6 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 13-Bit | 9-Bit | $4.71 (LTC3815EUFE#PBF) |
14 | LTC3882 (single output)![]() | 1 | 3 | 13.2 | 80 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.35 (LTC3882EUJ#PBF) |
15 | LTC3882 (dual output)![]() | 2 | 3 | 13.2 | 40 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.35 (LTC3882EUJ#PBF) |
16 | LTC3870 | 2 | 4.5 | 60 | 20 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | - | - | $2.35 (LTC3870EUFD#PBF) |
17 | LTC3880 (single output)![]() | 1 | 4.5 | 24 | 60 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.35 (LTC3880EUJ#PBF) |
18 | LTC3880 (dual output)![]() | 2 | 4.5 | 24 | 30 | DC/DC Regulator With Power System Management | I²C, PMBUS, SMBUS | 16-Bit | 12-Bit | $5.35 (LTC3880EUJ-1#PBF) |