µModule Buck-Boost Regulators

Analog Devices buck/boost µModule® (micromodule) regulators are complete system-in-package (SiP) power management solutions with integrated dc-to-dc controllers, power transistors, input and output capacitors, and compensation components within a compact, surface-mount BGA or LGA package. Buck/boost µModule regulators effectively address the needs of engineers facing time and space constraints who need a highly efficient and reliable power management solution.
Product Selection Table

A µModule power product simplifies implementation, Verification, and Manufacturing of complex power circuits by integrating the power function in a compact molded plastic package.

Explore µModule Resources

uModule Chip
Quick Power Search
Input |
V
V
Output |
V
A

µModule Buck-Boost Regulators

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Parallelable Output Current
(A)
Vout Min
(typ)
(V)
Vout Max
(typ)
(V)
Price (1000+)
($ US)
1LTM8049 2 2.6 20 1- -24 24 $14.20 (LTM8049EY#PBF)
2LTM8054 1 5 36 5.4 x2 (10A) 1.2 36 $15.95 (LTM8054EY#PBF)
3LTM8056 1 5 58 4 x2 (10A) 1.2 48 $22.00 (LTM8056EY#PBF)
4LTM8055 1 5 36 8.5 x2 (17A) 1.2 36 $22.00 (LTM8055EY#PBF)
5LTM8045Reference Circuit Available 1 2.8 18 1- -15 15 $6.97 (LTM8045EY#PBF)
6LTM4609 1 4.5 36 4 x4 (16A) 800m 34 $22.55 (LTM4609EV#PBF)
7LTM4605 1 4.5 20 5 x4 (20A) 800m 16 $18.80 (LTM4605EV#PBF)
8LTM4607 1 4.5 36 5 x4 (20A) 800m 24 $21.55 (LTM4607EV#PBF)