VID Voltage Programmers

Analog Devices manufactures a broad line of high performance dc-to-dc controllers for CPU core power applications. These controllers support most CPU manufacturers’ product offerings and include Intel® and AMD® technology. In addition, the key benefits of using these controllers include a small solution footprint, reduced levels of capacitance, high conversion efficiencies, a fast transient response, and improved thermal management.
Product Selection Table

VID Voltage Programmers

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Voltage ControlCommentsVout Min
(typ)
(V)
Vout Max
(typ)
(V)
Price (1000+)
($ US)
1LTC1706-63 2.7 5.5 SUN 5-Bit VID Voltage Programmer for Sun CPUs 1.025 1.4125 $2.05 (LTC1706EMS-63#PBF)
2LTC1706-61 2.7 5.5 AMD Opteron VID Programmer 800m 1.55 $2.05 (LTC1706EMS-61#PBF)
3LTC1699-82 2.7 5.5 VRM9.0 SMBus VID Programmer 900m 2 $2.15 (LTC1699EMS8-82#PBF)
4LTC1699-81 2.7 5.5 Desktop VRM8.4 SMBus VID Programmer 900m 2 $2.15 (LTC1699EMS8-81#PBF)
5LTC1699-80 2.7 5.5 Mobile SMBus VID Programmer 900m 2 $2.15 (LTC1699EMS8-80#PBF)
6LTC1706-85 2.7 5.5 VRM 8.5 VID Programmer 1.05 1.825 $2.05 (LTC1706EMS-85#PBF)
7LTC1706-82 2.7 5.5 VRM 9.0/9.1 VID Programmer 1.1 1.85 $2.05 (LTC1706EMS-82#PBF)
8LTC1706-81 2.7 5.5 VRM 8.4 5-Bit Desktop VID Voltage Programmer 1.3 3.5 $2.05 (LTC1706EMS-81#PBF)
9LTC1706-19 2.7 5.5 Mobile VID Programmer 1.3 2 $1.95 (LTC1706CS8-19#PBF)