USB Power Manager (PowerPath, Battery Charger)
Analog Devices’ USB Power Manager battery charging and management products utilize key battery charging features but also include a PowerPath circuit topology that enables managed power flow, allowing a load to be powered from both VIN and the battery, shorter charging times, instant-on operation (even with a dead battery), and offer more flexibility for the device designer. Both linear charging for simplicity, and switchmode for higher charging efficiency topologies are offered. Other key features of the USB Power Manager family include standalone operation with onboard charge termination, high voltage operation and thermal regulation.
Product Selection Table
11510
en
Quick Battery Management Search
USB Power Manager (PowerPath, Battery Charger)
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Max Charge Current (typ) (A) | Battery Chemistry | Float Voltage (V) | PowerPath | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | LT8253A | 1 | 4 | 40 | - | - | - | - | - |
2 | LT8253 | 1 | 4 | 40 | - | - | - | - | - |
3 | LTC4089-3 | 1 | 6 | 36 | 1.2 | Li-Ion, Li-Polymer | 3.95V | Linear PowerPath | $2.95 (LTC4089EDJC-3#PBF) |
4 | LTC4090-3 | 1 | 6 | 36 | 1.5 | Li-Ion, Li-Polymer | 3.95V | Linear PowerPath | $3.25 (LTC4090EDJC-3#PBF) |
5 | LTC4000-1 | 1 | 3 | 60 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | Adj | External PFET | $3.95 (LTC4000EUFD-1#PBF) |
6 | LTC4156 | 1 | 4.35 | 5.5 | 3.5 | LiFePO4 | 3.45 | Internal Ideal Diode, Switching PowerPath | $2.95 (LTC4156EUFD#PBF) |
7 | LTC4155 | 2 | 4.35 | 5.5 | 3.5 | Li-Ion, Li-Polymer | 4.05V, 4.15V, 4.1V, 4.2V | Switching PowerPath | $2.95 (LTC4155EUFD#PBF) |
8 | LTC4000 | 1 | 3 | 60 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | Adj | External PFET | $3.95 (LTC4000EUFD#PBF) |
9 | LTC4085-4 | 1 | 4.35 | 5.5 | 1.2 | Li-Ion, Li-Polymer | 3.95V | Linear PowerPath | $1.65 (LTC4085EDE-4#PBF) |
10 | LTC4085-3 | 1 | 4.35 | 5.5 | 1.2 | Li-Ion, Li-Polymer | 3.95V | Linear PowerPath | $1.65 (LTC4085EDE-3#PBF) |
11 | LTC4160-1 | 1 | 4.35 | 5.5 | 1.2 | Li-Ion, Li-Polymer | 4.1V | Switching PowerPath | $2.85 (LTC4160EUDC-1#PBF) |
12 | LTC4160 | 1 | 4.35 | 5.5 | 1.2 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | $2.85 (LTC4160EUDC#PBF) |
13 | LTC4098-3.6 | 1 | 4.35 | 5.5 | 1.5 | LiFePO4 | 3.6V | Switching PowerPath | $2.65 (LTC4098EUDC-3.6#PBF) |
14 | LTC4098-1 | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.1V | Switching PowerPath | $2.50 (LTC4098EUDC-1#PBF) |
15 | LTC4098 | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | $2.50 (LTC4098EUDC#PBF) |
16 | LTC4099 | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | $2.20 (LTC4099EUDC#PBF) |
17 | LTC4085-1 | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.1V | Linear PowerPath | $1.65 (LTC4085EDE-1#PBF) |
18 | LTC4090-5 | 1 | 6 | 38 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Linear PowerPath | $3.25 (LTC4090EDJC-5#PBF) |
19 | LTC4090 | 1 | 6 | 38 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Linear PowerPath | $3.25 (LTC4090EDJC#PBF) |
20 | LTC4088-1 | 1 | 4.25 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | $2.20 (LTC4088EDE-1#PBF) |
21 | LTC4088 | 1 | 4.25 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.2V | Switching PowerPath | $2.20 (LTC4088EDE#PBF) |
22 | LTC4067 | 1 | 4.35 | 5.5 | 1.25 | Li-Ion, Li-Polymer | 4.2V | Linear PowerPath | $1.70 (LTC4067EDE#PBF) |
23 | LTC4089-1 | 1 | 6 | 36 | 1.2 | Li-Ion, Li-Polymer | 4.1V | Linear PowerPath | $2.95 (LTC4089EDJC-1#PBF) |
24 | LTC4089-5 | 1 | 6 | 36 | 1.2 | Li-Ion, Li-Polymer | 4.2V | Linear PowerPath | $3.01 (LTC4089EDJC-5#PBF) |
25 | LTC4089 | 1 | 6 | 36 | 1.2 | Li-Ion, Li-Polymer | 4.2V | Linear PowerPath | $2.95 (LTC4089EDJC#PBF) |
26 | LTC4085 | 1 | 4.35 | 5.5 | 1.2 | Li-Ion, Li-Polymer | 4.2V | Linear PowerPath | $1.65 (LTC4085EDE#PBF) |
27 | LTC4066 | 1 | 4.35 | 5.5 | 1.5 | Li-Ion, Li-Polymer | 4.1V, 4.2V | Linear PowerPath | $2.30 (LTC4066EUF#PBF) |
28 | LTC4055 | 1 | 4.3 | 5.5 | 1.25 | Li-Ion, Li-Polymer | 4.1V, 4.2V | Linear PowerPath | $2.20 (LTC4055EUF#PBF) |