LDO Plus
Analog Devices' LDO (Low-Dropout) Plus product portfolio provides additional functionality and features beyond basic linear regulator performance. The LDO Plus devices come with advanced functionalities such as voltage, current, and temperature monitoring that help to provide diagnostic information. Furthermore, features such as programmable current limit, active output discharge, or the ability to control an upstream supply make design with LDO Plus highly flexible.
Product Selection Table
11459
en
Quick Linear Regulator Search
Latest Resources
Application Notes
Product Selector Card
Technical Articles Page
- Low Noise Power Supplies Come in Many Flavors: Part 1 - Linear Regulators
- AN159: Measuring 2nV/√Hz Noise and 120dB Supply Rejection on Linear Regulators - The Quest for Quiet
- Shutdown with the LT3080x Current Source Reference Linear Regulators
- Increasing Output Current of the Ultralow Noise, Ultrahigh PSRR LT3042 200mA Linear Regulator
- Paralleling Linear Regulators Made Easy
LDO Plus
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Output Current (typ) (A) | Output Voltage | Dropout Voltage (typ) (V) | RMS Noise (typ) (V) | Isupply (typ) (A) | Features | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | LT3072 | 2 | 900m | 3.45 | 2.5 | Adj | 80m | 12µ | 7m | Current Source Reference, Margining, Output Current Limit, Output Current Monitor, Power Good, Separate Bias Pin, Separate Power Inputs, Temperature Monitor, VIOC | $4.20 (LT3072EUFF#PBF) |
2 | LT3093 | 1 | -20 | -1.8 | 200m | Adj | 190m | 800n | 2.35m | Current Source Reference, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise, VIOC | $2.25 (LT3093EDD#PBF) |
3 | LT3040 | 1 | 1.8 | 20 | 200m | Adj | 350m | 1.2µ | 1.9m | Current Source Reference, Output Current Monitor, Shutdown, Ultrahigh PSRR, Ultralow Noise | $2.25 (LT3040EDD#PBF) |
4 | LT3094 | 1 | -20 | -1.8 | 500m | Adj | 235m | 800n | 2.35m | Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise, VIOC | $2.80 (LT3094EDD#PBF) |
5 | LT3033 | 1 | 950m | 10 | 3 | Adj | 95m | 60µ | 1.9m | Output Current Monitor, Power Good, Shutdown | $3.05 (LT3033EUDC#PBF) |
6 | LT3070-1 | 1 | 950m | 3 | 5 | Adj | 85m | 25µ | 1m | Digitally Programmable, Margining, Power Good, Separate Bias Pin, Ultrafast Transient, VIOC | $4.20 (LT3070EUFD-1#PBF) |
7 | LT3045-1 | 1 | 1.8 | 20 | 500m | Adj | 260m | 800n | 2.2m | Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise, VIOC | $2.80 (LT3045EDD-1#PBF) |
8 | LT3045 | 1 | 1.8 | 20 | 500m | Adj | 260m | 800n | 2.4m | Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise | $2.80 (LT3045EDD#PBF) |
9 | LT3089 | 1 | 1.2 | 36 | 800m | Adj | 1.47 | 27µ | 1.1m | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Temperature Monitor | $2.13 (LT3089EDF#PBF) |
10 | LT3066 | 1 | 1.8 | 45 | 500m | Adj | 300m | 25µ | 64µ | Active Output Discharge, Shutdown | $2.00 (LT3066EDE#PBF) |
11 | LT3091 | 1 | -36 | -1.5 | 1.5 | -Adj | 300m | 18µ | 1.2m | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown | $2.87 (LT3091EDE#PBF) |
12 | LT3042 | 1 | 1.8 | 20 | 200m | Adj | 350m | 800n | 2m | Current Source Reference, Output Current Monitor, Power Good, Shutdown, Ultrahigh PSRR, Ultralow Noise | $2.25 (LT3042EDD#PBF) |
13 | LT3061 | 1 | 1.6 | 45 | 100m | Adj | 250m | 30µ | 45µ | Active Output Discharge, Shutdown | $1.55 (LT3061EDCB#TRPBF) |
14 | LT3063 | 1 | 1.6 | 45 | 200m | Adj | 300m | 30µ | 45µ | Active Output Discharge, Shutdown | $1.67 (LT3063EDCB#TRPBF) |
15 | LT3090 | 1 | -36 | -1.5 | 600m | -Adj | 300m | 18µ | 1m | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Shutdown | $2.15 (LT3090EDD#PBF) |
16 | LT3081![]() | 1 | 1.2 | 36 | 1.5 | Adj | 1.21 | 27µ | 1.1m | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Temperature Monitor | $2.60 (LT3081EDF#PBF) |
17 | LT3055 | 1 | 2 | 45 | 500m | Adj | 350m | 25µ | 65µ | Output Current Monitor, Power Good, Shutdown, Temperature Monitor | $2.20 (LT3055EDE#PBF) |
18 | LT3086 | 1 | 1.4 | 40 | 2.1 | Adj | 330m | 40µ | 1.2m | Cable Drop Compensation, Current Source Reference, Output Current Monitor, Power Good, Shutdown, Temperature Monitor | $3.00 (LT3086EDHD#PBF) |
19 | LT3071 | 1 | 950m | 3 | 5 | Adj | 85m | 25µ | 1.35m | Digitally Programmable, Margining, Output Current Monitor, Power Good, Separate Bias Pin, Ultrafast Transient, VIOC | $4.20 (LT3071EUFD#PBF) |
20 | LT3070![]() | 1 | 950m | 3 | 5 | Adj | 85m | 25µ | 1m | Digitally Programmable, Margining, Power Good, Separate Bias Pin, Ultrafast Transient, VIOC | $4.20 (LT3070EUFD#PBF) |
21 | LT3050 | 1 | 1.6 | 45 | 100m | 3.3, 5, Adj | 340m | 30µ | 45µ | Output Current Monitor, Shutdown | $1.55 (LT3050EDDB#TRPBF) |