Discrete Pass Element Linear Regulators (LDO)
Analog Devices Discrete Pass Element Linear Regulators are the ultimate low cost solution for applications requiring high current, low dropout and fast transient response. When used with an external pass element, Discrete Pass Element Linear Regulators are unique, easy-to-use devices, and a practical alternative to switching regulators providing comparable efficiency performance at an appreciable cost savings.
Product Selection Table
11478
en
Quick Linear Regulator Search
Latest Resources
Application Notes
- AN45 - Measurement and Control Circuit Collection PDF
- AN84 - Linear Technology Magazine Circuit Collection, Volume IV PDF
- AN83 - Performance Verification of Low Noise, Low Dropout Regulators PDF
- AN70 - A Monolithic Switching Regulator with 100µV Output Noise PDF
- AN69 - LT1575 UltraFast Linear Controller Makes Fast Transient Response Power Supplies PDF
Discrete Pass Element Linear Regulators (LDO)
SortOrder | Part# | Number of Outputs | Vin (min) (V) | Vin (max) (V) | Output Current (typ) (A) | Output Voltage | Isupply (typ) (A) | Dropout Voltage (typ) (V) | Price (1000+) ($ US) | Accuracy (typ) (%) | PSRR (typ) (dB) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | RH1573K | 1 | 2.4 | 10 | 5 | Adj | 1.7m | 350m | - | 1 | - |
2 | LT3150 | 1 | 1.36 | 10 | 10 | Adj | 12m | 130m | $3.70 (LT3150CGN#PBF) | 0.57 | - |
3 | LT1573 | 1 | 2.8 | 10 | 5 | 2.5, 2.8, 3.3, Adj | 1.7m | 350m | $1.75 (LT1573CS8#PBF) | 1 | - |
4 | LT1575 | 1 | 5 | 22 | 10 | 1.5, 2.8, 3.3, 5, Adj | 12m | - | $2.40 (LT1575CN8#PBF) | 0.6 | - |