Flash Memory Programming

Analog Devices provides a full line of solutions for flash memory programming. These solutions are based on our family of charge pumps, which offer the widest selection of simple and compact inductorless dc-to-dc converter designs.
Product Selection Table

Flash Memory Programming

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Output Current
(typ)
(A)
Output VoltageIsupply
(typ)
(A)
CommentsFrequency
(typ)
(Hz)
Price (1000+)
($ US)
1LTC1263 5 5 60m 12V 300µ 12V ±5% Out. Good for Flash Memory 300k $3.30 (LTC1263CS8#PBF)
2LTC1262 5 5 30m 12V 500µ 12V ±5% Out. Good for Flash Memory VPP 300k $2.15 (LTC1262CS8#PBF)