SMBUS/I2C/SPI Controlled Battery Chargers
Analog Devices manufactures a comprehensive line of high performance Smart Battery Chargers for any rechargeable battery chemistry, including lithium-ion (Li-Ion), lead acid, and nickel-based. SMBus, I2C and SPI protocols are accepted. Smart battery chargers safely managing the charge and discharge states of single and multiple battery stacks and the DC input power source.
Product Selection Table
11467
en
Quick Battery Management Search
Latest Resources
Design Notes
Product Selector Card
Technical Articles Page
- Techniques to Maximize Solar Panel Power Output
- I2C-Controlled Li-Ion Power Management IC with Integrated Power Devices Charges High Capacity Batteries from Any 5V Source While Keeping Cool
- Battery Manager Enables Integrated, Efficient, Scalable and Testable Backup Power Systems
- Smart Battery Charger for Battery Backup
- Monolithic Dual Battery Power Manager Increases Run Time and Decreases Charge Time
SMBUS/I2C/SPI Controlled Battery Chargers
SortOrder | Part# | Vin (min) (V) | Vin (max) (V) | Max Charge Current (typ) (A) | Battery Chemistry | Number of Cells | Float Voltage (V) | Charge Termination | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | LTC4162-S | 4.5 | 35 | 3.2 | Lead Acid | Up to 24V Lead Acid | Adj | C/x, Timer | $2.55 (LTC4162EUFD-SAD#PBF) |
2 | LTC4162-L | 4.5 | 35 | 3.2 | Li-Ion, Li-Poly | 1 to 8 | Adj | C/x, Timer | $2.55 (LTC4162EUFD-L40#PBF) |
3 | LTC4162-F | 4.5 | 35 | 3.2 | LiFePO4 | 1 to 9 | Adj | C/x, Timer | $2.55 (LTC4162EUFD-FAD#PBF) |
4 | LTC4015 | 4.5 | 35 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | Up to 35V Battery Voltage | Up to 35V | C/x, Timer | $5.10 (LTC4015EUHF#PBF) |
5 | LTC4155 | 4.35 | 5.5 | 3.5 | Li-Ion, Li-Polymer | 1 | 4.05V, 4.15V, 4.1V, 4.2V | C/x, Timer | $2.95 (LTC4155EUFD#PBF) |
6 | LTC4110 | 4.5 | 19 | 3 | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1-4 Li, up to 10 Ni, up to 6 SLA | Adj | C/10, Microcontroller, Timer | $9.25 (LTC4110EUHF#PBF) |
7 | LTC4101 | 6 | 28 | 4 | Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1 (Li) | Adj | Microcontroller, On-board timer | $5.00 (LTC4101EG#PBF) |
8 | LTC1760 | 6 | 28 | 4 | Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 2 to 6 (Li) | Adj | Microcontroller, On-board timer | $7.95 (LTC1760CFW#PBF) |
9 | LTC4100 | 6 | 28 | 4 | Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 2 to 6 (Li) | Adj | Microcontroller, On-board timer | $5.00 (LTC4100EG#PBF) |
10 | LTC1960 | 6 | 28 | 4 | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1 to 18 (Ni), 2 to 6 (Li) | Adj | Microcontroller | $6.70 (LTC1960CUHF#PBF) |
11 | LTC1759 | 6.7 | 26 | 8 | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1 to 17 (Ni), 1 to 4 (Li) | Adj | Microcontroller | $5.40 (LTC1759CG#PBF) |