Linear Battery Chargers

Analog Devices manufactures a comprehensive line of high performance linear battery chargers for any rechargeable battery chemistry, including lithium-ion (Li-Ion), LiFePO4, lead acid, and nickel-based. Linear battery chargers feature standalone operation and are simple to design as they do not require an external inductor.
Product Selection Table
Quick Battery Management Search
Chemistry |
Charger |
V
A
Features |

Linear Battery Chargers

  Hold Shift Key for secondary sorting
SortOrderPart#Vin
(min)
(V)
Vin
(max)
(V)
Max Charge Current
(typ)
(A)
Battery ChemistryNumber of CellsCharge TerminationFeaturesPrice (1000+)
($ US)
1LTC3106 850m 5.1 300m Li-Ion, Li-Poly, NiMH (slow charge) 1- Battery Charger, Burst Mode, Maximum Power Point Control, Power Good, PowerPath $2.94 (LTC3106EUDC#PBF)
2LTC4123 2.2 5 25m NiMH (slow charge) 1 Timer Reverse Input Protection $2.65 (LTC4123EDC#TRPBF)
3LTC4079 2.7 60 250m Lead Acid, LiFePO4, Li-Ion, Li-Polymer, NiMH (slow charge) Up to 60V Battery Voltage C/10, Timer NTC Input $2.35 (LTC4079EDD#PBF)
4ADP5063 4 6.7 2.1 Li-Ion 1 C/x I2C Interface, PowerPath $1.29 (ADP5063ACPZ-1-R7)
5ADP5062 4 6.7 2.1 Li-Ion 1 C/x I2C Interface, PowerPath $1.29 (ADP5062ACPZ-1-R7)
6ADP5061Reference Circuit Available 4 6.7 2.1 Li-Ion 1 C/x I2C Interface, PowerPath $1.29 (ADP5061ACBZ-2-R7)
7LTC4071 2.65- 50m Li-Ion, Li-Polymer 1 Shunt Charge Control NTC Input $2.20 (LTC4071EDDB#TRPBF)
8LTC4070 3.1- 50m Li-Ion, Li-Polymer 1 Shunt Charge Control NTC Input $2.06 (LTC4070EDDB#TRPBF)
9LTC4078 4.3 22 950m Li-Ion, Li-Polymer 1 C/x Dual Input, Overvoltage Protection $2.00 (LTC4078EDD#PBF)
10LTC4075HVX 4.3 22 950m Li-Ion, Li-Polymer 1 C/x Dual Input $2.00 (LTC4075HVXEDD#PBF)
11LTC3559 3 5.5 950m Li-Ion, Li-Polymer 1 C/10, Timer Battery Charger, Burst Mode $2.15 (LTC3559EUD#PBF)
12LTC4097 4.25 5.5 1.2 Li-Ion, Li-Polymer 1 C/x Dual Input $1.56 (LTC4097EDDB#TRPBF)
13LTC4096 4.25 5.5 1.2 Li-Ion, Li-Polymer 1 C/x Dual Input $1.50 (LTC4096EDD#PBF)
14LTC4069-4.4 3.75 5.5 750m Li-Ion, Li-Polymer 1 C/10, On-board timer- $1.16 (LTC4069EDC-4.4#TRPBF)
15LTC4065-4.4 3.75 5.5 750m Li-Ion, Li-Polymer 1 C/10, On-board timer- $1.11 (LTC4065EDC-4.4#TRPBF)
16LTC4095 4.3 5.5 950m Li-Ion, Li-Polymer 1 C/10- $1.15 (LTC4095EDC#TRPBF)
17LTC4069 3.75 5.5 750m Li-Ion, Li-Polymer 1 C/10- $1.16 (LTC4069EDC#TRPBF)
18LTC4065L-4.2 3.75 5.5 250m Li-Ion, Li-Polymer 1 C/10, On-board timer- $1.16 (LTC4065LXEDC#TRPBF)
19LTC4065L-4.1 3.75 5.5 250m Li-Ion, Li-Polymer 1 C/10, On-board timer- $1.16 (LTC4065LXEDC-4.1#TRPBF)
20LTC4077 4.3 8 1 Li-Ion, Li-Polymer 1 C/10 Dual Input $1.88 (LTC4077EDD#PBF)
21LTC4076 4.3 8 1 Li-Ion, Li-Polymer 1 C/x Dual Input $1.88 (LTC4076EDD#PBF)
22LTC4075 4.3 8 950m Li-Ion, Li-Polymer 1 C/x Dual Input $1.88 (LTC4075EDD#PBF)
23LTC4065 3.75 5.5 750m Li-Ion, Li-Polymer 1 On-board timer- $1.11 (LTC4065AEDC#TRPBF)
24LTC4063 4.3 8 1 Li-Ion, Li-Polymer 1 On-board timer LDO $2.10 (LTC4063EDD#PBF)
25ADP2291 4.5 12 1.5 Li-Ion 1-- $1.41 (ADP2291ARMZ-R7)
26LTC4060 4.5 10 2 NiCd, NiMH 1 to 4 -dV/dT, Timer- $3.70 (LTC4060EFE#PBF)
27LTC4068-4.2 4.25 6.5 950m Li-Ion, Li-Polymer 1 C/x- $1.70 (LTC4068EDD-4.2#PBF)
28LTC4062 4.3 8 1 Li-Ion, Li-Polymer 1 C/x, External, On-board timer Comparator Output $1.95 (LTC4062EDD#PBF)
29LTC4061 4.3 8 1 Li-Ion, Li-Polymer 1 C/10, C/x, On-board timer- $1.95 (LTC4061EDD#PBF)
30LTC4059A 3.75 8 900m Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) 1 Microcontroller- $1.55 (LTC4059AEDC#TRPBF)
31LTC4059 3.75 8 900m Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) 1 Microcontroller- $1.45 (LTC4059EDC#TRPBF)
32LTC4064 4.25 6.5 1 Li-Ion, Li-Polymer 1 On-board timer- $1.85 (LTC4064EMSE#PBF)
33LTC4058X-4.2 4.25 6.5 950m Li-Ion, Li-Polymer 1 C/10- $1.70 (LTC4058XEDD-4.2#PBF)
34LTC4058-4.2 4.25 6.5 950m Li-Ion, Li-Polymer 1 C/10- $1.70 (LTC4058EDD-4.2#PBF)
35LTC4057-4.2 4.25 6.5 800m Li-Ion, Li-Polymer 1 Microcontroller- $1.41 (LTC4057ES5-4.2#TRPBF)
36LTC4054L-4.2 4.25 6.5 150m Li-Ion, Li-Polymer 1 C/10- $1.44 (LTC4054LES5-4.2#TRPBF)
37LTC4054X-4.2 4.25 6.5 800m Li-Ion, Li-Polymer 1 C/10- $1.44 (LTC4054XES5-4.2#TRPBF)
38LTC4054-4.2 4.25 6.5 800m Li-Ion, Li-Polymer 1 C/10- $1.44 (LTC4054ES5-4.2#TRPBF)
39LTC4053-4.2 4.25 6.5 1.25 Li-Ion, Li-Polymer 1 On-board timer- $1.90 (LTC4053EDD-4.2#PBF)
40LTC1734L-4.2 4.55 8 180m Li-Ion, Li-Polymer 1 Microcontroller- $1.31 (LTC1734LES6-4.2#TRPBF)
41LTC4056-4.2 4.5 6.5 700m Li-Ion, Li-Polymer 1 On-board timer- $1.41 (LTC4056ETS8-4.2#TRPBF)
42LTC1733 4.5 6.5 1.5 Li-Ion, Li-Polymer 1 On-board timer- $1.85 (LTC1733EMSE#PBF)
43LTC4050 4.5 12 2 Li-Ion, Li-Polymer 1 On-board timer- $2.25 (LTC4050EMS-4.1#PBF)
44LTC1734-4.2 4.55 8 700m Li-Ion, Li-Polymer 1 Microcontroller- $1.31 (LTC1734ES6-4.2#TRPBF)
45LTC1734-4.1 4.55 8 700m Li-Ion, Li-Polymer 1 Microcontroller- $1.31 (LTC1734ES6-4.1#TRPBF)
46LTC1732-8.4 4.5 12 2 Li-Ion, Li-Polymer 2 On-board timer- $2.15 (LTC1732EMS-8.4#PBF)
47LTC1731-8.4 4.5 12 2 Li-Ion, Li-Polymer 2 On-board timer- $1.55 (LTC1731ES8-8.4#PBF)
48LTC1731-8.2 4.5 12 2 Li-Ion, Li-Polymer 2 On-board timer- $1.55 (LTC1731ES8-8.2#PBF)
49LTC4061-4.4 4.5 8 1 Li-Ion, Li-Polymer 1 C/10, C/x, On-board timer- $2.05 (LTC4061EDD-4.4#PBF)
50LTC1732-4.2 4.5 12 2 Li-Ion, Li-Polymer 1 On-board timer- $2.15 (LTC1732EMS-4.2#PBF)
51LTC1732-4 4.5 12 2 Li-Ion, Li-Polymer 1 On-board timer- $2.15 (LTC1732EMS-4#PBF)
52LTC1731-4.2 4.5 12 2 Li-Ion, Li-Polymer 1 On-board timer- $1.55 (LTC1731ES8-4.2#PBF)
53LTC1731-4.1 4.5 12 2 Li-Ion, Li-Polymer 1 On-board timer- $1.55 (LTC1731ES8-4.1#PBF)