Buck-Boost Battery Chargers
Analog Devices manufactures a comprehensive line of high performance buck-boost battery chargers for any rechargeable battery chemistry, including lithium-Ion (Li-Ion), lead acid, and nickel-based. A buck-boost topology will accept input voltages above, below or equal to the battery voltage and charge the battery with high accuracy to its final charge voltage.
Product Selection Table
11507
en
Quick Battery Management Search
Latest Resources
Application Notes
Design Notes
- DN531 - 55V High Efficiency Buck-Boost Power Manager and 55V High Efficiency Buck-Boost Power Manager and PDF
- DN133 - Low Input Voltage CCFL Power Supply PDF
- DN242 - Li-Ion Charge Termination IC Interfaces with PWM Switchers PDF
- DN1002 - Shrink Battery-Powered Products with a Combination Battery Charger and DC/DC Converter PDF
Technical Articles Page
- 55V High Efficiency Buck-Boost Power Manager and Multi-Chemistry Battery Charger
- 80V Buck-Boost Lead-Acid and Lithium Battery Charging Controller Actively Finds True Maximum Power Point in Solar Power Applications
- Complete Single IC Power Management Battery Maintenance/Backup System for 48V Supplies
- Techniques to Maximize Solar Panel Power Output
- Battery Manager Enables Integrated, Efficient, Scalable and Testable Backup Power Systems
Buck-Boost Battery Chargers
SortOrder | Part# | Vin (min) (V) | Vin (max) (V) | Max Charge Current (typ) (A) | Battery Chemistry | Number of Cells | Float Voltage (V) | Charge Termination | Price (1000+) ($ US) |
---|---|---|---|---|---|---|---|---|---|
1 | LT8491 | 6 | 80 | 10 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | 1.3V to 80V Float Voltage | 1.3V to 80V | C/x, Timer | $10.35 (LT8491EUKJ#PBF) |
2 | LT8228 | 6 | 100 | 40 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | - | - | - | $6.60 (LT8228EFE#PBF) |
3 | LT8708-1 | 2.8 | 80 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | - | Up to 80V | - | $6.60 (LT8708EUHG-1#PBF) |
4 | LT8708 | 2.8 | 80 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | - | Up to 80V | - | $6.60 (LT8708EUHG#PBF) |
5 | LT8490 | 6 | 80 | 10 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | 1.3V to 80V Float Voltage | 1.3V to 80V | C/x, Timer | $10.35 (LT8490EUKJ#PBF) |
6 | LTC4020 | 4.5 | 55 | 20 | Lead Acid, LiFePO4, Li-Ion, Li-Polymer | Up to 55V Battery Voltage | Up to 55V | C/10, Timer | $4.95 (LTC4020EUHF#PBF) |
7 | LTC4110 | 4.5 | 19 | 3 | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1-4 Li, up to 10 Ni, up to 6 SLA | Adj | C/10, Microcontroller, Timer | $9.25 (LTC4110EUHF#PBF) |
8 | LTC1980 | 4.1 | 12 | 2 | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1, 2 | Adj | On-board timer | $3.75 (LTC1980EGN#PBF) |
9 | LT1513-2 | 2.4 | 29 | 2 | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1 to 18 (Ni), 1 to 4 (Li) | Adj | External | $4.20 (LT1513-2CT7#PBF) |
10 | LT1513 | 2.4 | 29 | 2 | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1 to 12 (Ni), 1 to 4 (Li) | Adj | External | $4.40 (LT1513CR#PBF) |
11 | LT1512 | 2.4 | 29 | 750m | Lead Acid, Li-Ion, Li-Polymer, NiCd (slow charge), NiMH (slow charge) | 1 to 12 (Ni), 1 to 4 (Li) | Adj | External | $3.60 (LT1512CN8#PBF) |