Margining Controllers

Analog Devices margining controllers are precise (±0.4%), resistor programmable, and configurable for the symmetrical margining of two power supplies or the asymmetrical margining of a single power supply. When testing power supplies in automated PCB test environments, these devices allow power supply output voltages to be precisely adjusted up and down by sourcing or sinking current into the feedback node or voltage adjust pin of a power supply. This allows systems to test the correct operation of electrical components at the upper and/or lower power supply voltage limits specified for a given design.
Product Selection Table

Margining Controllers

  Hold Shift Key for secondary sorting
SortOrderPart#Number of SuppliesSupply Voltage RangeMax Controlled VoltageFeaturesCommentsSequencingTrackingPrice (1000+)
($ US)
1LTC7106-1 1 2.5V to 5.5V Vref 0.4V to 2V SPI Interface A 7-Bit Current DAC with SPI Interface No Yes $1.25 (LTC7106EDDB-1#TRPBF)
2LTC7106 1 2.5V to 5.5V Vref 0.4V to 2V PMBus A 7-Bit Current DAC with PMBus Interface No Yes $1.25 (LTC7106EDDB#TRPBF)
3LTC2920-2 1 2.2V to 6V- Margining Dual Power Supply Margining Controller No No $1.75 (LTC2920-2CMS8#PBF)
4LTC2920-1 1 2.2V to 6V- Margining Single Power Supply Margining Controller No No $1.31 (LTC2920-1CS5#TRPBF)