Boost Regulators with Digital Power System Management

Analog Devices boost regulators with digital power system management (PSM) provide accurate information about power systems and autonomously control and supervise dozens of voltages with ease. They provide high accuracy programming and telemetry with on-board EEPROM parameters that include voltage and current, sequencing, operating frequency, margining, faults, and temperature. Our devices are supported by LTpowerPlay®, a powerful and intuitive Windows-based development software tool used to configure and interrogate PSM devices. When deployed, PSM devices are seamlessly integrated with existing embedded systems and architectures.

Boost Regulators with Digital Power System Management

  Hold Shift Key for secondary sorting
SortOrderPart#Number of OutputsVin
(min)
(V)
Vin
(max)
(V)
Power Management FunctionInterfaceADCDACPrice (1000+)
($ US)
1LTC7880 2 2.5 40 DC/DC Regulator With Power System Management I²C, PMBUS 16-Bit 12-Bit $7.63 (LTC7880EUKG#PBF)
2LTC7841 1 4.5 60 DC/DC Regulator With Power System Management I²C, PMBUS 13-Bit 9-Bit $3.95 (LTC7841EUHE#PBF)