MAX869L

PRODUCTION

2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown

Low-Resistance P-Channel Switches with Adjustable, Accurate Current Limit Protects Systems and USB

Part Models
2
1ku List Price
Starting From $2.96
Viewing:

Part Details

  • Very Small Footprint (16-pin QSOP is the same size as an 8-pin SO)
  • Low Resistance: 45mΩ at 3V
  • ±21%-Accurate, User-Set Current Limit
  • 12µA (typ) Quiescent Current
  • 0.01µA (typ) Shutdown Current
  • 0.04µA (typ) Leakage to Output when Switch is Off
  • 2.7V to 5.5V Input Range
  • Thermal Shutdown
  • Active-Low FAULT Output
MAX869L
2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
MAX869L: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Limit Switches 3
MAX890L PRODUCTION 1.2A, Current-Limited, High-Side P-Channel Switch with Thermal Shutdown
MAX891L PRODUCTION Current-Limited, High-Side P-Channel Switches with Thermal Shutdown
MAX894L PRODUCTION Dual, Current-Limited, High-Side P-Channel Switches with Thermal Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX869L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed