Overview
Features and Benefits
- Low Operating Current of 16µA (typ)
-
Input Voltage Range from 0V to 27.5V
- 2µs Propagation Delay
- Internal High-Precision Voltage Reference
- Internal Current Source for Customized Thresholds and Hysteresis with External Resistors
-
Open-Drain Output
-
Tiny 8-Bump WLP (0.35mm pitch) and TDFN (2mm x 2mm) Packages
-
-40°C to 125°C Temperature Range
Product Details
MAX40070/MAX40072 is a family of single micropower comparators ideal for a wide variety of battery operated devices in computing, industrial, medical, and IoT applications that have extremely tight board space and power constraints while requiring high levels of precision. These comparators are offered with an open-drain output in a small 8-bump (0.35µm pitch) wafer level package as well as a TDFN package.
The MAX40070/MAX40072 family features a rail-to-rail input voltage range of 0V to +27.5V on IP pin, independent of the supply voltage. It also features internal filtering to provide high EMI immunity.
The MAX40070/MAX40072 uses a high-precision integrated reference voltage (1.6V) as well as a precision internal current source that allows customized comparator threshold and hysteresis by using two external resistors.
These comparators consume only 16µA (typ) supply current with a propagation delay of 2µs. They all operate over the extended -40°C to +125°C temperature range.
Applications
- Notebook and Tablet Computers
- Portable Medical Devices
- Industrial Equipment
- IoT
Product Categories
Product Lifecycle
Pre-Release
This product is new and engineering validation may still be underway. Quantities may be limited and design specifications may change while we ready the product for release to production.
Evaluation Kits (1)
Documentation & Resources
Support & Discussions
Evaluation Boards
Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.