LTC6994

PRODUCTION

TimerBlox: Delay Block/Debouncer

Viewing:

Overview

  • Delay Range: 1µs to 33.6 Seconds
  • Configured with 1 to 3 Resistors
  • Delay Max Error:
    • <2.3% for Delay > 512µs
    • <3.4% for Delay of 8µs to 512µs
    • <5.1% for Delay of 1µs to 8µs
  • Delay One or Both Rising/Falling Edges
  • 2.25V to 5.5V Single Supply Operation
  • 70µA Supply Current at 10µs Delay
  • 500µs Start-Up Time
  • CMOS Output Driver Sources/Sinks 20mA
  • –55°C to 125°C Operating Temperature Range
  • Available in Low Profile (1mm) SOT-23 (ThinSOT) and 2mm × 3mm DFN
  • AEC-Q100 Qualified for Automotive Applications
LTC6994
TimerBlox: Delay Block/Debouncer
LTC6994-1-6994-2 Application Circuit LTC6994-1-6994-2-pc LTC6994-1-6994-2 Pin Configuration LTC6994-1-6994-2 Performance Graph
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 1
LTC2997 PRODUCTION Remote/Internal Temperature Sensor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1562B-L

LTC6994-2 Demo Board | 100ms, Output Rising Edge Delayed from Trigger Rising Edge

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations.

eval board
DC1562B-K

LTC6994-1 Demo Board | 100ms, Falling Edge, Delayed from Trigger Falling Edge

Product Details

Demonstration circuit 1562B is an engineering tool to design and evaluate the LTC699X-X family of TimerBlox® circuits. The center section of the board contains a preconfigured TimerBlox function. DC1562B comes in twelve timing function variations.

DC1562B-L
LTC6994-2 Demo Board | 100ms, Output Rising Edge Delayed from Trigger Rising Edge
DC1562B-L-2 Demo Board DC1562B-L Demo Board DC1562B-L Demo Board DC1562B-L Demo Board DC1562B - Schematic DC1562B - Demo Board Image
DC1562B-K
LTC6994-1 Demo Board | 100ms, Falling Edge, Delayed from Trigger Falling Edge
DC1562B-K Demo Board DC1562B-K Demo Board DC1562B-K Demo Board DC1562B-K Demo Board DC1562B - Schematic DC1562B - Demo Board Image

Reference Designs

Figure 1. EVAL-CN0536-ARDZ Block Diagram
CN0536 Circuits from the lab

Geiger Counter Circuit with Adjustable High Voltage Power Supply

Features and Benefits

  • Compatible with many Geiger Mueller Tubes
  • Programmable High Voltage Supply
  • Audible and Visible Alert Indicators
CN0536
Geiger Counter Circuit with Adjustable High Voltage Power Supply
Figure 1. EVAL-CN0536-ARDZ Block Diagram
EVAL-CN0536-ARDZ - Angle View
EVAL-CN0536-ARDZ - Top View
EVAL-CN0536-ARDZ - Bottom View

Latest Discussions

No discussions on LTC6994-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed