LTC5586

PRODUCTION

6GHz High Linearity I/Q Demodulator with Wideband IF Amplifier

Part Models
2
1ku List Price
Starting From $9.66
Viewing:

Part Details

  • 300MHz to 6GHz Operating Frequency
  • Wide IF Bandwidth: DC to 1GHz (–1dB Bandwidth)
  • High Mixer IIP3: 30dBm at 1.9GHz
  • High Total OIP3: 40dBm at 1.9GHz
  • High Total OIP2: 74dBm at 1.9GHz
  • User Adjustable OIP2 to 80dBm
  • User Adjustable Image Rejection to 60dB
  • User Adjustable DC Offset Null
  • Serial Interface
  • Power Conversion Gain: 7.7dB at 1.9GHz
  • 31dB RF Attenuator with 1dB Step Size
  • RF Switch with 40dB Isolation at 1.9GHz
  • Single-Ended RF Inputs with On-Chip Transformer
  • IF Amplifier Gain Adjustable in 8 Steps
  • Operating Temperature Range (TC): –40°C to 105°C
  • 32-Lead 5mm × 5mm QFN Package
LTC5586
6GHz High Linearity I/Q Demodulator with Wideband IF Amplifier
LTC5586 Application Circuit LTC5586 Performance Graph LTC5586 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Fractional-N PLL 1
LTC6948 LAST TIME BUY Ultralow Noise 0.37GHz to 6.39GHz Fractional-N Synthesizer with Integrated VCO
Gain Blocks 1
LTC6433-15 RECOMMENDED FOR NEW DESIGNS Low Frequency to 1.4GHz 50Ω Gain Block IF Amplifier
I/Q Demodulators 1
LTC5585 PRODUCTION Wideband IQ Demodulator with IIP2 and DC Offset Control
I/Q Modulators 1
LTC5588-1 PRODUCTION 200MHz to 6000MHz Quadrature Modulator with Ultrahigh OIP3
Standard High Speed A/D Converters 1
LTC2158-14 NOT RECOMMENDED FOR NEW DESIGNS Dual 14-Bit 310Msps ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
DC2349A

LTC5586 Demo Board | Wideband I/Q Demodulator with Integrated VGA

Product Details

Demonstration circuit 2349A showcases the LTC5586 wideband high linearity IQ demodulator with IF amplifier. The DC590B USB serial controller is required to control and configure LTC5586 for its evaluation.

DC2349A
LTC5586 Demo Board | Wideband I/Q Demodulator with Integrated VGA
DC2349A Demo Board DC2349A Demo Board DC2349A Demo Board DC2349A Demo Board DC2349A - Demo Board Image

Latest Discussions

Recently Viewed