Alternative Parts

Overview

Features and Benefits

  • Fast 1µs Response Circuit Breaker
  • 3 Selectable Circuit Breaker Thresholds
  • No Sense Resistor Required
  • Dual Level Overcurrent Fault Protection
  • Controls Load Voltages from 0V to 6V
  • High Side Drive for External N-Channel FET
  • Undervoltage Lockout
  • READY Pin Signals When Circuit Breaker Armed
  • Small Plastic (3mm × 2mm) DFN and TSOT-23 (ThinSOT) Packages

Product Details

The LTC4213 is an Electronic Circuit Breaker. An overcurrent circuit breaker senses the voltage across the drain and source terminals of an external N-channel MOSFET with no need for a sense resistor. The advantages are a lower cost and reduced voltage and power loss in the switch path. An internal high-side driver controls the external MOSFET gate.

Two integrated comparators provide dual level overcurrent protection over the bias supply to ground common mode range. The slow comparator has 16µs response while the fast comparator trips in 1µs. The circuit breaker has three selectable trip thresholds: 25mV, 50mV and 100mV. An ON pin controls the ON/OFF and resets circuit breaker faults. READY signals the MOSFET is conducting and the circuit breaker is armed. The LTC4213 operates from VCC = 2.3V to 6V.

APPLICATIONS

  • Electronic Circuit Breaker
  • High-Side Switch
  • Hot Board Insertion

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 
Evaluation Boards Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.