LTC4125

RECOMMENDED FOR NEW DESIGNS

5W AutoResonant Wireless Power Transmitter

Viewing:

Overview

  • Monolithic 5W Wireless Power Transmitter
  • AutoResonant Switching Frequency Adjusts to Resonant Capacitance and Transmit Coil Inductance*
  • Transmit Power Automatically Adjusts to Receiver Load*
  • Input Voltage Range: 3V to 5.5V
  • Integrated 100mΩ Full Bridge Switches
  • Multiple Foreign Object Detection Methods
  • Programmable Average Input Current Limit and Monitor
  • NTC Input for System/Component Temperature Qualified Power Transfer
  • Wide Operating Switching Frequency Range: 50kHz to 250kHz
  • Thermally Enhanced 4mm × 5mm QFN 20-Lead Package

The LTC4125 is a simple and high performance monolithic full bridge resonant driver capable of delivering over 5W of power wirelessly to a properly tuned receiver. The device controls the current flow in a series connected transmit coil LC network to create a simple, safe and versatile wireless power transmitter.

The LTC4125 automatically adjusts its driving frequency to match the LC network resonant frequency. This AutoResonant switching allows the device to deliver maximum power from a low voltage input supply (3V to 5.5V) to a tuned receiver. To optimize system efficiency, the LTC4125 employs a periodic transmit power search and adjusts the transmission power based on the receiver load requirements. The device stops delivering power during a fault condition, or if a foreign object is detected.

The LTC4125 also includes a programmable maximum average input current limit and an NTC input as additional means for foreign object and overload protection. The LTC4125 is available in a 20-lead low profile (0.75mm) 4mm × 5mm QFN package.

Applications

  • Hermetically and/or Electrically Insulated Devices
  • Military Sensors and Devices
  • Medical Equipment
  • Industrial Handhelds

LTC4125
5W AutoResonant Wireless Power Transmitter
5W Wireless Transmitter Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
LTC4120
LTC4120-4.2

Wireless Power Receiver and 400mA Buck Battery Charger

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC2386A-B

Wireless Power Transfer Demonstration Kit featuring the LTC4125EUFD and the LTC4120EUD

Product Details

Demonstration kit DC2386A is a kit of the DC2330A LTC4125EUFD demonstration board, the DC2445A-A/DC2445A-B LTC4120EUD demonstration board, and an assortment of different length standoffs. The DC2330A can deliver up to 1.68W to the receive board with up to 12mm spacing between the transmit and receive coils.

eval board
DC2554A-KIT

650mA Wireless Battery Charger Demonstration Kit

Product Details

DC2554A-KIT is a kit of the DC2556A transmitter, featuring LTC4125, the DC2555A-A/DC2555A-B receiver, featuring LT3652HV. The DC2555A-A/DC2555A-B receiver can charge a single Li-Ion battery at up to 650mA with an air gap of 3.0mm to 12.0mm between the transmit and receive coils. The DC2556A transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

eval board
DC2770A-A-KIT

LTC4124/LTC4125, 50mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2770A-A-KIT is a kit of the DC2773A-A transmitter board (featuring LTC4125) and the DC2775A-C (featuring LTC4124). The DC2775A-C receiver board can charge a single Li-Ion battery at up to 50 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-A transmitter board supports Foreign Object Detection via the LTC4125.

eval board
DC2770A-B-KIT

LTC4124/LTC4125, 100mA Wireless Li-Ion Charger Demonstration Kit

Product Details

DC2770A-B-KIT is a kit of the DC2773A-B transmitter board (featuring LTC4125) and the DC2775A-D (featuring LTC4124). The DC2775A-D receiver board can charge a single Li-Ion battery at up to 100 mA with an air gap of 3.0 mm to 5.0 mm between the transmit and receive coils. The DC2773A-B transmitter supports Optimum Power Search and Foreign Object Detection features via LTC4125.

DC2386A-B
Wireless Power Transfer Demonstration Kit featuring the LTC4125EUFD and the LTC4120EUD
DC2386A-B Demo Board DC2386A-B Demo Board DC2386A-B Demo Board DC2330A - Schematic DC2445A - Schematic
DC2554A-KIT
650mA Wireless Battery Charger Demonstration Kit
DC2554A-A-DC2554A-B Transmitter DC2554A-A-DC2554A-B Receiver
DC2770A-A-KIT
LTC4124/LTC4125, 50mA Wireless Li-Ion Charger Demonstration Kit
DC2770A-A-KIT Image DC2770A-A-KIT Image DC2770A-A-KIT Image
DC2770A-B-KIT
LTC4124/LTC4125, 100mA Wireless Li-Ion Charger Demonstration Kit
DC2770A-B-KIT Image DC2770A-B-KIT Image DC2770A-B-KIT Image

Latest Discussions

Recently Viewed