LTC1504A

Obsolete

500mA Low Voltage Step-Down Synchronous Switching Regulator

Part Models
6
1ku List Price
price unavailable
Viewing:

Part Details

  • 500mA Output Current at 3.3V Output
  • Up to 92% Peak Efficiency
  • Internal Reference Trimmed to 1%
  • Output Can Source or Sink Current
  • Requires as Few as Four External Components
  • Input Voltage Range: 4V to 10V
  • Adjustable Current Limit
  • Small SO-8 Package
  • 200kHz Switching Frequency Can be Synchronized Up to 500kHz
LTC1504A
500mA Low Voltage Step-Down Synchronous Switching Regulator
Minimum Part Count 5V to 3.3V Regulator 5V to 3.3V Efficiency
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC1504
  • LTC1504-3.3
  • LTC1504A
  • LTC1504A-3.3
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LTC1504A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed