-
Arrow, AnalogMax-DAQ2, featuring ADAQ79803/17/2020
-
Arrow, AnalogMax- DAQ1, featuring AD40033/17/2020
Overview
Features and Benefits
- Wide Input Voltage Range: 3.0V to 42V
- Ultralow Quiescent Current Burst Mode® Operation:
- <3µA IQ Regulating 12VIN to 3.3VOUT
- Output Ripple <10mVP-P
- High Efficiency 2MHz Synchronous Operation
- >93% Efficiency at 0.5A, 12VIN to 5VOUT
- 750mA Maximum Continuous Output
- Fast Minimum Switch-On Time: 35ns
- Adjustable and Synchronizable: 200kHz to 2.2MHz
- Allows Use of Small Inductors
- Spread Spectrum Frequency Modulation for Low EMI
- Low Dropout
- Peak Current Mode Operation
- Accurate 1V Enable Pin Threshold
- Internal Compensation
- Output Soft-Start and Tracking
- Small Thermally Enhanced 10-Lead MSOP Package or 8-Lead 2mm × 2mm DFN Package
- AEC-Q100 Qualified for Automotive Applications
Product Details
The LT8607 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 1.7µA of non-switching quiescent current. The LT8607 can deliver 750mA of continuous current. Low ripple Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mVP-P. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8607 reducing the input supply current to 1µA.
The MSOP package includes a SYNC pin to synchronize to an external clock, or to select Burst Mode operation or pulse-skipping with or without spread spectrum; the TR/SS pin programs soft-start or tracking. The DFN package omits these pins and can be purchased in pulse-skipping or Burst Mode operation.
Part Number | Package | Output Voltage | Synch Functionality |
LT8607MSE | MSE | Programmable | Programmable |
LT8607-5MSE | MSE | Fixed 5V Out |
Programmable |
LT8607DFN | DFN | Programmable |
Burst Mode Operation |
LT8607BDFN | DFN | Programmable | Pulse-Skipping Mode |
APPLICATIONS
- General Purpose Step Down Converter
- Low EMI Step Down
Product Categories
Markets and Technologies
Product Lifecycle
Recommended for New Designs
This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.
Evaluation Kits (1)
Documentation & Resources
-
R570 Reliability Data3/23/2018PDF415 K
-
DC2565A - Demo Manual5/18/2017PDF203K
Tools & Simulations
LTspice
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
To launch ready-to-run LTspice demonstration circuits for this part:
Step 1: Download and install LTspice on your computer.
Step 2: Click on the link in the section below to download a demonstration circuit.
Step 3: If LTspice does not automatically open after clicking the link below, you can instead run the simulation by right clicking on the link and selecting “Save Target As.” After saving the file to your computer, start LTspice and open the demonstration circuit by selecting ‘Open’ from the ‘File’ menu.

Models for the following parts are available in LTspice:
LTpowerCAD
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.
To open the project file for this circuit:
Step 1: Download and install LTpowerCAD on your computer.
Step 2: Click on the link(s) in the section below to download part-specific project files.
Step 3: If the project file doesn't run, right-click the link and select "Save Target As." Then start the LTpowerCAD tool and open the project file by selecing "Open Project" from the "File" menu.

LTpowerCAD Project Files
Design tools for the following parts are available in LTpowerCAD:
Reference Designs (2)
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
PCN-PDN Information
Sample & Buy
Ordering FAQs
See our Ordering FAQs for answers to questions about online orders, payment options and more.
Buy Now Pricing
(**) Displayed Buy Now Price and Price Range is based on small quantity orders.
List Pricing
(*)The 1Ku list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Evaluation Boards
Pricing displayed is based on 1-piece.
Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.