Alternative Parts

Overview

Features and Benefits

  • Direct Conversion from Baseband to RF
  • High Output: –2.5dB Conversion Gain
  • High OIP3: +21.6dBm at 2GHz
  • Low Output Noise Floor at 20MHz Offset:
    • No RF: –158.6dBm/Hz
    • POUT = 4dBm: –152.5dBm/Hz
  • Low Carrier Leakage: –39.4dBm at 2GHz
  • High Image Rejection: –41.2dBc at 2GHz
  • 4-Channel W-CDMA ACPR: –67.7dBc at 2.14GHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-Ended LO and RF Ports
  • High Impedance DC Interface to Baseband Inputs with 0.5V Common Mode Voltage
  • 16-Lead QFN 4mm × 4mm Package

Product Details

The LT5572 is a direct I/Q modulator designed for high performance wireless applications, including wireless infrastructure. It allows direct modulation of an RF signal using differential baseband I and Q signals. It supports PHS, GSM, EDGE, TD-SCDMA, CDMA, CDMA2000, W-CDMA and other systems. It may also be configured as an image reject up-converting mixer by applying 90° phase-shifted signals to the I and Q inputs. The high impedance I/Q baseband inputs consist of voltage-to-current converters that in turn drive double-balanced mixers. The outputs of these mixers are summed and applied to an on-chip RF transformer which converts the differential mixer signals to a 50Ω single-ended output. The four balanced I and Q baseband input ports are intended for DC coupling from a source with a common mode voltage level of about 0.5V. The LO path consists of an LO buffer with single-ended input and precision quadrature generators that produce the LO drive for the mixers. The supply voltage range is 4.5V to 5.25V.

Applications

  • Infrastructure Tx for DCS, PCS and UMTS Bands
  • Image Reject Up-Converters for DCS, PCS and UMTS Bands
  • Low Noise Variable Phase Shifter for 1.5GHz to 2.5GHz Local Oscillator Signals

Product Categories

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Tools & Simulations

Design Tools

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Product Recommendations

LT5572 Companion Parts

Recommended Suggested Oscillator

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Sample & Buy


See our Ordering FAQs for answers to questions about online orders, payment options and more.

 

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.


Price Table Help

 

Evaluation Boards

Pricing displayed is based on 1-piece.

Up to two boards can be purchased through Analog.com. To order more than two, please purchase through one of our listed distributors.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.