Single-Channel Voltage Output D/A Converters

Analog Devices offers a broad portfolio of single-channel voltage D/A converters, which includes many leading products in performance and package size, with resolutions from 8-bit to 20-bit, low power, and a serial SPI, parallel, or I2C interface. Within the industry’s smallest packages, we offer more functionality within smaller board and module sizes. The integration of a precision reference minimizes board area and costs, eliminates the need of calibration, and reduces the number of external components to simplify the design stage.