High Voltage D/A Converters (>=20V)

Analog Devices’ offering of digital-to-analog converters with on-chip high voltage output amplifiers includes the AD5501/AD5504, which are single-channel/quad-channel products with a DAC output range of 0 V to 30 V or 0 V to 60 V. The AD5535 is a 32-channel DAC with output range of 0 V to 50 V or 0 V to 200 V.
Product Selection Table

High Voltage D/A Converters (>=20V)

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsResolution
(bits)
DAC INL
(max)
(LSBs)
DAC DNL
(max)
(LSBs)
Output RangeSettling Time
(typ)
(s p-p)
Data Input InterfaceVs+
(max)
(V)
Price (1000+)
($ US)
1AD5535B 32 14- 1 0V to 200V, 0V to 50V, 1V to 224V 60µ SPI 5.25 $96.00 (AD5535BKBCZ)
2AD5504Reference Circuit Available 4 12 2 1 0.5V to 61.5V 25µ SPI 62 $10.22 (AD5504BRUZ)
3AD5535 32 14- 1 0V to 200V, 0V to 50V 30µ SPI 5.25-