PWM to Voltage Output D/A Converters

Analog Devices’ pulse-width modulation (PWM) to voltage output D/A converters convert a PWM input to an accurate, stable, buffered voltage without the ripple, slow settling, and external passive components of discrete filter implementations. Our PWM D/A converters measure the period and pulse width of a PWM input signal and immediately update the D/A converter output with up to 12-bit accuracy and no software coding required. This family of D/A converters is available with 8-bit to 12-bit resolution, dual and quad channels, integrated references, and with high temperature operation. Applications include isolated motor control, automotive headlights or industrial lighting, and other applications that benefit from the simple control interface.
Product Selection Table

PWM to Voltage Output D/A Converters

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsResolution
(bits)
DAC INL
(max)
(LSBs)
DAC DNL
(max)
(LSBs)
Vout RangeSettling Time
(typ)
(s p-p)
Data Input InterfacePrice (1000+)
($ US)
1LTC2644-8 2 8 0.5 0.5 0V to 2.5V, 0V to 5.5V PWM $2.45 (LTC2644CMS-L8#PBF)
2LTC2644-12 2 12 2.5 1 0V to 2.5V, 0V to 5.5V 7.8µ PWM $2.75 (LTC2644CMS-L12#PBF)
3LTC2644-10 2 10 1 0.5 0V to 2.5V, 0V to 5.5V 7.4µ PWM $2.60 (LTC2644CMS-L10#PBF)
4LTC2645-8 4 8 0.5 0.5 0V to 2.5V, 0V to 5.5V PWM $2.55 (LTC2645CMS-L8#PBF)
5LTC2645-12 4 12 2.5 1 0V to 2.5V, 0V to 5.5V 7.8µ PWM $3.95 (LTC2645CMS-L12#PBF)
6LTC2645-10 4 10 1 0.5 0V to 2.5V, 0V to 5.5V 7.4µ PWM $3.25 (LTC2645CMS-L10#PBF)