Fast Precision D/A Converters

For test and measurement, and HIL applications demanding both dc and ac performance, our fast precision D/A converters (DACs) enable higher speed waveform generation of up to 12.5 MSPS with 4 × oversampling with clean signal spectrums.
Product Selection Table

Fast Precision D/A Converters

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsResolution
(bits)
Update Rate
(SPS)
SFDR
(typ)
(dB)
Iout FS
(max)
(A)
Data Input InterfacePrice (1000+)
($ US)
1LTC1667 1 14 50M 78 10m Parallel $10.80 (LTC1667CG#PBF)
2LTC1666 1 12 50M 78 10m Parallel $8.05 (LTC1666CG#PBF)
3LTC1668Reference Circuit Available 1 16 50M 78 10m Parallel $13.75 (LTC1668CG#PBF)