Direct Digital Synthesis
Analog Devices’ world-leading direct digital synthesis ICs incorporate features such as on-board comparators, RAM, PLLs, mixers, and registers. ADI direct digital synthesis products provide fast acquisition, highly accurate PSK and FSK modulation or high precision tuning resolution, among other benefits. They are an ideal synthesizer solution in applications where precise or agile frequency and phase control is required, such as systems for communications, test equipment, and radar.
Product Selection Table
Latest Resources
Application Notes
- AN-1396: How to Predict the Frequency and Magnitude of the Primary Phase Truncation Spur in the Output Spectrum of a Direct Digital Synthesizer (DDS) (Rev. 0) PDF
- AN-1389: Recommended Rework Procedure for the Lead Frame Chip Scale Package (LFCSP) (Rev. 0) PDF
- AN-769: Generating Multiple Clock Outputs from the AD9540 (Rev. 0) PDF
- AN-939: Super-Nyquist Operation of the AD9912 Yields a High RF Output Signal (Rev. 0) PDF
- AN-837: DDS-Based Clock Jitter Performance vs. DAC Reconstruction Filter Performance (Rev. 0) PDF
Press Release
Technical Articles
- Medical Devices Get A Prescription For Wafer-Level Chip-Scale Packaging
- Video Portables and Cameras Get HDMI Outputs
- Improved DDS Devices Enable Advanced Comm Systems
- ADI Buys Korean Mobile TV Chip Maker
- The Year of the Waveform Generator
Technical Books
Webcast
- Explaining Phase Noise
- Performance Clocks: Demystifying Jitter
- Fundamentals of Frequency Synthesis, Part 1: Phased Locked Loops
- Fundamentals of Clocks
- Solutions for Fitting High Performance RF Signal Chains into Small Spaces
Videos
- 16 Channel Tx/Rx S-Band Phased Array RADAR Platform
- ADF4401A: 10fs Jitter, DC to 8GHz Translation Loop
- Direct-Sampled S-Band 16-Channel Rx/Tx Phased-Array & EW Platform
- Analog Devices: RF & Microwave Technology Leadership
- Getting Your Electronics Designs Finished
Tutorials
Analog Dialogue
Frequently Asked Question
- Why does spectral performance degrade when using larger values of multiplication on the clock multiplier?
- What type of signal source is recommended?
- What are the proper logic input levels for the DDS parts?
- What are the benefits and disadvantages of of using a single-ended vs. differential DDS DAC output?
- I need to operate my DDS part above the rated temperature range. Can you give me any reliability data?